How to Mount and Move the Auto Switch Hook Auto switch mounting screw M5 x 0.8 x 16 L Auto switch Auto switch mounting band 1. Loosen the auto switch mounting screws at both sides to pull down the hook. 2. Put an auto switch mounting band on the cylinder tube and set it at the auto switch mounting position, and then hook the band. 3. Screw lightly the auto switch mounting screw (M5 x 0.8 x 16 L). 4. Set the whole body to the detecting position by sliding, tighten the mounting screw (M5 x 0.8 x 16 L) to secure the auto switch. (The tightening torque should be about 2 to 3 N・m.) 5. Modification of the detecting position should be made in the state of 3. Cylinder series C96 32 40 BMB2 -040 50 BMB1 -050 63 BMB1 -063 80 BMB1 -080 100 BMB1 -100 125 BS1 -125 Applicable bore size (mm) Auto Switch Mounting Bracket Part No. (Band) How to Mount and Move the Auto Switch Solid state switch ・ ・ ・ D-M9N(V), D-M9P(V), D-M9B(V) D-M9NW(V), D-M9PW(V), D-M9BW(V) D-M9NA(V), D-M9PA(V), D-M9BA(V) Reed switch ・ ・ ・ ・ ・ ・ ・ ・ ・ ・ D-A90(V), A93(V), A96(V) 1. Fix it to the detecting position with a set screw by installing an auto switch mounting bracket in cylinder tie-rod and letting the bottom surface of an auto switch mounting bracket contact the cylinder tube firmly. 2. Fix it to the detecting position with a set screw (M4). (Use a hexagon wrench.) 3. Fit an auto switch into the auto switch mounting groove to set it roughly to the mounting position for an auto switch. 4. After confirming the detecting position, tighten up the mounting screw (M2.5 x 0.45 x 4 L) attached to an auto switch, and secure the auto switch. 5. When changing the detecting position, carry out in the state of 3. Note 1) To protect auto switches, ensure that main body of an auto switch should be embedded into auto switch mounting groove with a depth of 15 mm or more. Note 2) Set the tightening torque of a hexagon socket head set screw (M4) to be 1.0 to 1.2 N・m. Note 3) When tightening an auto switch mounting screw (M2.5 x 0.45 x 4 L), use a watchmaker’s screwdriver with a grip diameter of 5 to 6 mm. Also, set the tightening torque to be 0.05 to 0.15 N・m. As a guide, turn 90° from the position where it comes to feel tight. Cylinder series C96 32 BMB5 -032 40 BMB5 -032 50 BA7 -040 63 BA7 -040 80 BA7 -063 100 BA7 -063 125 BA7 -080 Applicable bore size (mm) Auto Switch Mounting Bracket Part No. (Including Bracket, Set Screw) Put the auto switch on the surface of the cylinder tube. Cylinder tube Tie-rod Watchmaker’s (precision) screwdriver Auto switch mounting bracket Hexagon socket head set screw M4 Auto switch Auto switch mounting screw M2.5 x 0.45 x 4 L r e w q Note 1) When using D-M9ュA(V) type, please order stainless steel screw set BBA1 separately (page 51) , and use the stainless steel set screws, after selecting set screws of the appropriate length for the cylinder series.as shown in the table above. Note 2) Color or gloss differences in the metal surfaces have no effect on metal performance. The special properties of the chromate (trivalent) applied to the main body of the auto switch mounting bracket for BA7-ュ and BMB5-ュ result in differences in coloration depending on the production lot, but these have no adverse impact on corrosion resistance. Mounting Bracket Tie-rod Mounting Type Solid state switch ・ ・ ・ D-G39, D-K39 Reed switch ・ ・ ・ ・ ・ ・ ・ ・ ・ ・ D-A33, D-A34, D-A44 Auto switch Auto switch mounting screw M5 x 0.8 x 16 L Hook Auto switch mounting band Series C96 How to Mount and Move the Auto Switch 1 BMB2 -032 D-A3ュ, D-G3/K3 type D-A44 type Series C55 Series C96 Series CP96 Series C85 49