【DO!BOOK・ページリンク】
p-10-2a-isocy   51 / 71

BOOKをみる

10秒後にBOOKのページに移動します


Specific Product Precautions Adjustment Bore size (mm) 32, 40 50, 63 80, 100 125 Width across flats 4 5 6 10 Tightening torque (N・m) 5.1 11 19.2 30.1 1. Do not open the cushion valve above the stopper. Cushion valves are provided with a crimp (o32) or a retaining ring (o40 to o100) as a stopping mechanism, and the cushion valve should not be opened above that point. If air is supplied and operation started without confirming the above condition, the cushion valve may be ejected from the cover. 2. Be certain to activate the air cushion at the stroke end. When it is intended to use the cushion valve in the fully opened position, select a style with a damper. If this is not done, the tie-rods or piston rod assembly will be damaged. 3. When replacing brackets, use the hexagon wrenches shown below. Warning Type Auto switch model Electrical entry Grommet (Perpendicular) Grommet (In-line) Grommet (Perpendicular) Grommet (In-line) Solid state switch Reed switch D-M9NV, M9PV, M9BV D-Y69A, Y69B, Y7PV D-M9NWV, M9PWV, M9BWV D-Y7NWV, Y7PWV, Y7BWV D-M9NAV, M9PAV, M9BAV D-Y59A, Y59B, Y7P D-F59, F5P, J59 D-Y7NW, Y7PW, Y7BW D-F59W, F5PW, J59W D-F5BA, Y7BA D-F5NT D-P5DW D-A93V, A96V D-A90V D-A67, Z80 D-A53, A56, Z73, Z76 . . . . Diagnosis indication (2-color) Without indicator light Water resistant (2-color) Diagnosis indication (2-color) Water resistant (2-color) With timer Magnetic field resistant (2-color) Features . Normally closed (NC = b contact) solid state switch (D-F9G, F9H, Y7G, Y7H type) are also available. For details, refer to Best Pneumatics No. 2. . For details about auto switches with pre-wired connector, refer to Best Pneumatics No. 2. Besides the models listed “How to Order,” the following auto switches are applicable. For detailed auto switch specifications, refer to Best Pneumatics No. 2. Series C96 Auto Switch Mounting 3 48