【DO!BOOK・ページリンク】
p-10-2a-isocy   4 / 71

BOOKをみる

10秒後にBOOKのページに移動します


C 85 Double acting Double rod Double acting Single rod D C D 85W Built-in magnet Nil D None Built-in magnet Type Nil K Standard Non-rotating rod (Rubber bumper only) K N 16 40 C J A E 16 40 C JJ B Mounting Basic (integrated clevis) Double end boss-cut style Boss-cut basic style Head cover axial port Auto switch mounting A B Rail mounting Band mounting Stroke 8 10 12 16 20 25 Bore size (mm) Standard stroke (mm).. Max. stroke (mm)... Standard 200 400 1000 Non-rotating 100 200 1000 100 200 500 Double rod 10, 25, 40, 50, 80, 100 10, 25, 40, 50, 80, 100 125, 160, 200 10, 25, 40, 50, 80, 100 125, 160, 200, 250, 300 Cushion Bore size Nil C Rubber bumper (Standard) Air cushion (Only “N” mounting, o10 to 25) Rod boot (Only o20, o25) Nil J K JJ. KK. Without rod boot Nylon tarpaulin (one side) Heat resistant tarpaulin (one side) Nylon tarpaulin (both sides) Heat resistant tarpaulin (both sides) N. E.. F Y . In the case of double acting/double rod. Replacement Parts/Standard Cylinders 20 25 Bore size (mm) Part no. Note C85-20PS C85-25PS Replacement Parts/Non-rotating Cylinders (“K”) 20 25 Bore size (mm) Part no. Note C85K-20PS C85K-25PS Mounting Bracket Part No. Bore size (mm) Mounting bracket Foot (1 pc.) Flange Trunnion Clevis C85L10A C85L10B C85F10 C85T10 C85C10 KJ4D GKM4-8 JA10-4-070 C85L16A C85L16B C85F16 C85T16 C85C16 KJ6D GKM6-10 JA15-6-100 C85L25A C85L25B C85F25 C85T25 C85C25 KJ8D KJ10D JA20 -8-125 GKM8 -16 JA30 -10-125 GKM10 -20 8 10 12 16 20 25 Single knuckle joint Double knuckle joint Floating joint Foot (2 pcs. with mounting nut 1 pc.) Every set includes: 1 rod seal 1 seal retaining washer 1 retaining ring o8, o10, o12, o16, o20, o25 ISO Standards Air Cylinder: Standard/Non-rotating Type Double Acting, Single/Double Rod Series C85 . Every set includes: 1 rod seal 1 seal retaining washer 1 retaining ring Accessory Mounting bracket . Not available with air cushion. .. Other strokes available on request. ... For exceeding the standard stroke range, it will be available as a special order (-X2018). Applicable auto switches are shown on page 24. Please order auto switches and bands separately. (Auto switches and bands cannot be indicated here.) . Air cushion type is applicable only for the N type. .. Double rod is applicable only for the E type. Series C55 Series C96 Series CP96 Series C85 1 How to Order