【DO!BOOK・ページリンク】
p-10-2a-isocy   44 / 71

BOOKをみる

10秒後にBOOKのページに移動します


C96S B 32 100 W With auto switch C96SD B 32 100 W M9BW S Built-in magnet Bore size 32 40 50 63 80 100 125 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 125 mm Rod Nil W Single rod Double rod Auto switch Nil Without auto switch Mounting Basic/Without bracket Axial foot Rod end flange Head end flange Single clevis Double clevis Center trunnion B L F G C D T Number of auto switches Stroke (mm) Refer to “Standard Stroke” on page 42. . For applicable auto switch model, refer to the table below. . Mounting brackets except center trunnion type are shipped together, (but not assembled). Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. Applicable Auto Switches/Refer to Best Pneumatics No. 2 for further information on auto switches. o32, o40, o50, o63, o80, o100, o125 ISO Standards Air Cylinder: Standard Double Acting, Single/Double Rod Series C96 . Solid state switches marked with a “ア” are produced upon receipt of order. .. Water resistant type auto switch can be mounted to the models with the above mentioned part numbers, but this does not guarantee the water resistance of the cylinder. . Lead wire length symbols: 0.5 m ・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Since there are other applicable auto switches than listed, refer to Best Pneumatics No. 2 for details. . For details about auto switches with pre-wired connector, refer to Best Pneumatics No. 2. . D-A9ュ, M9ュ, M9ュW, M9ュA are shipped together, (but not assembled). (Switch mounting bracket is only assembled at the time of shipment.) Wiring (Output) Tie-rod mounting Band mounting IC IC IC . . . . IC . . IC . IC IC M9N M9P M9B J51 M9NW M9PW M9BW ..M9NA ..M9PA ..M9BA F59F P4DW A96 A59W A93 A90 A54 A64 0.5 (Nil) 択択択 . . 択択択アアア . . . . 択択択 1 (M) 択択 . . . 択択択アアア . . . . . . . . . . . 択択択 . . 択択択択択択 択択択. . . 3 (L) . . . . . . . . . . . . . . . . G39 K39 A33 A34 A44 . . . . . . . Auto switch model Lead wire length (m) DC Load voltage Applicable load Pre-wired connector Relay, PLC Relay, PLC Relay, PLC PLC . Type Special function . . Diagnosis indication (2-color) Water resistant (2-color) Magnetic field resistant (2-color) Diagnosis indication (2-color) Diagnosis output (2-color) Yes Yes Yes None Yes None Indicator light Reed switch AC . . . . 100 V, 200 V 100 V 100 V or less 100 V, 200 V 200 V or less . 100 V, 200 V アアア . . . アアアアアアア . . . . . . . . . ア 5 (Z) アアアア . . アアアアアアア . . . . . . . . 24 V 24 V 24 V . . Solid state switch 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire 2-wire (Nonpolar type) 3-wire (Equiv. to NPN) 3-wire (NPN) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire (NPN) 5 V, 12 V 5 V, 12 V 5 V, 12 V 5 V 5 V, 12 V 12 V 12 V 12 V 5 V, 12 V 12 V 12 V . . . Electrical entry Grommet Grommet Grommet Grommet DIN Terminal conduit Terminal conduit Series C55 Series C96 Series CP96 Series C85 How to Order 41