【DO!BOOK・ページリンク】
p-10-2a-isocy   3 / 71

BOOKをみる

10秒後にBOOKのページに移動します


ISO Cylinder, Series Variations Small auto switch mountable on all types Simple end of stroke cushion valve adjustment Standard no. Series Action Page 8 A green light lights up at the optimum operating range. Operating range OFF ON Red Green Red Optimum operating range 2-color indication solid state auto switch Since the adjustment of the cushion valve is performed with a hex wrench key, even finite control can be easily accomplished. Furthermore, the cushion valve has been recessed so that it does not protrude from the cover. CP96 C96 Bore size (mm) 10 12 16 20 25 32 40 50 63 80 100 125 ISO 6432 C85R C85 Double acting, Single rod Double acting, Single rod Double acting, Single rod Double acting, Double rod Double acting, Double rod Double acting, Single rod Double acting, Single rod Double acting, Double rod Single acting, Single rod P.1 P.11 P.21 ISO 15552 CP96 P.35 ISO 15552 C96 P.41 ISO 21287 C55 P.57 Cushion valve Water resistant auto switches are available in environments with exposure to water or coolants. C55 CP96 CNOMO grooves Groove for the D-M9ュ, A9ュ type. . The D-M9ュV, A9ュV series are not mountable. Mount a switch from the head end for attaching to the CNOMO groove on the port surfaces. Mountable on all four sides Appropriate setting of the mounting position can be performed without mistakes. Feature 1