【DO!BOOK・ページリンク】
p-10-2a-isocy   39 / 71

BOOKをみる

10秒後にBOOKのページに移動します


Cushion seal Wearing Piston seal Rod seal Tube gasket Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Operating piston speed Allowable stroke tolerance Mounting Cushion Port size Bore size (mm) 32 32 40 50 63 80 100 125 40 50 63 80 100 125 Specifications Bore size (mm) Standard stroke (mm) Max. stroke Note) 25, 50, 80, 100, 125, 160, 200, 250, 320, 400, 500 25, 50, 80, 100, 125, 160, 200, 250, 320, 400, 500 25, 50, 80, 100, 125, 160, 200, 250, 320, 400, 500, 600 25, 50, 80, 100, 125, 160, 200, 250, 320, 400, 500, 600 2000 2000 2000 2000 2000 2000 2000 25, 50, 80, 100, 125, 160, 200, 250, 320, 400, 500, 600, 700, 800 25, 50, 80, 100, 125, 160, 200, 250, 320, 400, 500, 600, 700, 800 . Standard Stroke Intermediate strokes are available. Note) Please consult with SMC for longer strokes. . No fleezing Mounting Basic Foot Rod flange Head flange Single clevis Double clevis Center trunnion Standard Option Rod end nut Clevis pin Piston rod ball joint Rod clevis Rod boot . 択択 . 択択 . 択択 . 択択 . 択択 択択択択 . 択択 Accessories . Seal kit includes cushion seal, wearing, piston seal, rod seal, and tube gasket. Order the seal kit, based on each bore size. . Seal kit includes a grease pack (o32 to o50: 10 g, o63, o80: 20 g, o100, o125: 30 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g) Bore size (mm) Kit no. Contents 32 40 50 63 80 100 125 CS95-32 CS95-40 CS95-50 CS95-63 CS95-80 CS96-100 CS96-125 Replacement Parts/Seal Kit . Please do not use a piston rod ball joint (or floating joint) together with a single clevis with a ball joint (or clevis pivot bracket with a ball joint). Double acting Air 1.5 MPa 1.0 MPa 0.05 MPa Not required (Non-lube) Air cushion Basic, Axial foot, Rod flange, Head flange, Single clevis, Double clevis, Center trunnion 50 to 1000 mm/s 50 to 700 mm/s G 1/8 G 1/4 G 1/4 G 3/8 G 3/8 G 1/2 G 1/2 Up to 250 st: + 1 . 0, 251 to 1000 st: , 1001 to 1500 st: , 1501 to 2000 st: 0 +1.4 0 +1.8 0 +2.2 0 Without auto switch: .20 to 70°C. With auto switch: .10 to 60°C. 36 Series CP96