【DO!BOOK・ページリンク】
p-10-2a-isocy   38 / 71

BOOKをみる

10秒後にBOOKのページに移動します


CP96S B 32 W Stroke (mm) Bore size 32 40 50 63 80 100 125 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 125 mm Rod Nil W Single rod Double rod Auto switch Nil Without auto switch 100 With auto switch CP96SD B 32 100 W M9BW S Built-in magnet Applicable Auto Switches/Refer to Best Pneumatics No. 2 for further information on auto switches. Basic Axial foot Rod flange Head flange Single clevis Double clevis B L F G C D Number of auto switches Refer to “Standard Stroke” on page 36. . For applicable auto switch model, refer to the table below. Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. . Mounting brackets are shipped together, (but not assembled). ISO Standards Air Cylinder: Standard Double Acting with End of Stroke Cushioning o32, o40, o50, o63, o80, o100, o125 Series CP96 . Solid state switches marked with a “ア” are produced upon receipt of order. .. Water resistant type auto switch can be mounted to the models with the above mentioned part numbers, but this does not guarantee the water resistance of the cylinder. . Lead wire length symbols: 0.5 m ・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Since there are other applicable auto switches than listed, refer to Best Pneumatics No. 2 for details. . For details about auto switches with pre-wired connector, refer to Best Pneumatics No. 2. . D-A9ュ, M9ュ, M9ュW, M9ュA are shipped together, (but not assembled). . (Switch mounting bracket is only assembled at the time of shipment.) Note) D-Y59A, Y69A, Y7P, Y7ュW, Z7ュ, Z80 type cannot be mounted on the CP96 series. Moreover, D-M9ュュ and A9ュ type cannot be mounted on square groove of the CP96 series. Mounting Type Special function Grommet Grommet Grommet Yes Yes None 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire 3-wire (Equiv. to NPN) 24 V 24 V . 5 V, 12 V 12 V 12 V 12 V 5 V, 12 V 5 V, 12 V 5 V 12 V . . 100 V 100 V or less M9N M9P M9B M9NW M9PW M9BW M9NA.. M9PA.. M9BA.. A96 A93 A90 IC . IC . IC . IC IC . Relay, PLC . Relay, PLC Electrical entry Indicator light Wiring (Output) Pre-wired connector Applicable DC load Load voltage Auto switch model Lead wire length (m) AC 択択択択択択アアア 0.5 (Nil) 択択択択択択択択 3 (L) 択択択択択択アアア 1 (M) アアアアアアアアア アアアアアアアアア . . . 択 択 . . . . . . 5 (Z) Reed switch Solid state switch . . Diagnosis indication (2-color) Water resistant (2-color) Series C55 Series C96 Series CP96 Series C85 35 How to Order