【DO!BOOK・ページリンク】
p-10-2a-isocy   34 / 71

BOOKをみる

10秒後にBOOKのページに移動します


Proper Auto Switch Mounting Position (Detection at stroke end) and Mounting Height Applicable series: CD85ュ-ュT (Single acting, Spring extended type) Proper Auto Switch Mounting Position (mm) (mm) Auto Switch Mounting Height (mm) (mm) Auto switch model Bore size Band mounting Hs 15 16.5 18 20 22 24.5 Hs 16 17 18.5 20.5 22.5 25 Hs 19 20 21 23 25 27.5 Hs 18.5 19.5 21 23 25 27.5 D-M9ュ D-M9ュW D-A9ュNote 1) D-H7ュ D-H7ュW D-H7BA D-H7NF D-C7ュ D-C80 D-H7C D-C73C D-C80C 8 10 12 16 20 25 Auto switch model Bore size 8 10 12 16 20 25 Rail mounting D-M9ュNote 1) D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-A9ュNote 2) D-A9ュV D-F7ュ D-J79 D-F7ュW D-J79W D-F79F D-F7BA D-A7ュH D-A80H D-F7ュV D-F7ュWV D-F7BAV D-J79C D-A7ュ D-A80 D-A73C D-A80C D-A79W Note 2) Hs 19 19 20.5 20.5 23.5 26.5 Hs 21.5 21.5 23 23 26 29 Hs 18 18 19.5 19.5 22.5 25.5 Hs 25 25 26.5 26.5 29.5 32.5 Hs . . . 22 25 28 Hs 23.5 23.5 25 25 29 32 Hs 19 19 20.5 20.5 23.5 26.5 Bore size 51 to 100 st 101 to 150 st 31 29 31 84.5 84.5 26.5 24.5 26.5 80 80 80.5 80.5 27.5 25.5 27.5 81 81 5 to 50 st B Dimensions 6.5 6.5 7.5 7.5 10.5 12 2 2 3 3 6 7.5 3.5 6.5 8 3 3 4 4 7 8.5 A 8 10 12 16 20 25 8 10 12 16 20 25 16 20 25 8 10 12 16 20 25 D-M9ュ D-M9ュW D-H7ュ D-H7C D-H7ュW D-H7BA D-H7NF D-A9ュ D-C7ュ D-C80 D-C73C D-C80C Auto switch model 31 29 31 34.5 34.5 26.5 24.5 26.5 30 30 30.5 30.5 27.5 25.5 27.5 31 31 36 [30] 62 [56] 88 [82] 31.5 [25.5] 57.5 [51.5] 83.5 [77.5] 32 [26] 58 [52] 84 [80] 32.5 [26.5] 58.5 [52.5] 84.5 [78.5] 31 29 31 59.5 59.5 26.5 24.5 26.5 55 55 55.5 55.5 27.5 25.5 27.5 56 56 Bore size 51 to 100 st 101 to 150 st 29.5 27.5 29.5 28.5 26.5 28.5 82 82 79 79 28 26 28 81.5 81.5 5 to 50 st B Dimensions 5 5 6 6 4 4 5 5 8 9.5 2 5 6.5 3.5 3.5 4.5 4.5 7.5 9 A 8 10 12 16 8 10 12 16 20 25 16 20 25 8 10 12 16 20 25 D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-F7ュ/J79 D-F7ュW D-J79W D-F7ュV D-F7ュWV D-F79F/J79C D-F7BA D-F7BAV D-A72 D-A7ュH/A80H D-A73C/A80C D-A9ュ D-A9ュV D-A79W D-A73 D-A80 Auto switch model 29.5 27.5 29.5 28.5 26.5 28.5 32 32 29 29 28 26 28 31.5 31.5 34.5 [28.5] 60.5 [54.5] 86.5 [80.5] 33.5 [27.5] 59.5 [53.5] 85.5 [79.5] 30.5 [24.5] 56.5 [50.5] 82.5 [76.5] 33 [27] 59 [53] 85 [79] 29.5 27.5 29.5 28.5 26.5 28.5 57 57 54 54 28 26 28 56.5 56.5 . The value in [ ] is in cases of CD85F16, CD85Y. Note 1) D-A9ュ(V) and A79W types cannot be mounted on bore sizes o8, o10, and o12 cylinder. Note 2) When mounting a rail on bore sizes o20 and o25 cylinder, D-M9ュ(V), M9ュW(V) and M9ュA(V) types cannot be mounted. Note 3) In the actual setting, adjust them after confirming the auto switch performance. Note 1) D-A9ュ type cannot be mounted on bore sizes o8, o10, and o12 cylinder. Note 1) D-M9ュ(V), M9ュW(V), and M9ュA(V) types cannot be mounted on bore sizes o20 and o25 cylinder. Note 2) D-A9ュ(V) and A79W types cannot be mounted on bore sizes o8, o10, and o12 cylinder. Series C55 Series C96 Series CP96 Series C85 31 Auto Switch Mounting Series C85 Band mounting Rail mounting