【DO!BOOK・ページリンク】 p-10-2a-isocy 33 / 71 10秒後にBOOKのページに移動します |
|
Series C85 Auto Switch Mounting 3 Proper Auto Switch Mounting Position (Detection at stroke end) and Mounting Height Applicable series: CD85ュ-ュS (Single acting, Spring return) Proper Auto Switch Mounting Position (mm) (mm) Auto Switch Mounting Height (mm) Note 1) D-A9ュ type cannot be mounted on bore sizes o8, o10, and o12 cylinder. Note 1) D-M9ュ(V), M9ュW(V), and M9ュA(V) types cannot be mounted on bore sizes o20 and o25 cylinder. Note 2) D-A9ュ(V) and A79W types cannot be mounted on bore sizes o8, o10, and o12 cylinder. (mm) Auto switch model Bore size Band mounting Hs 15 16.5 18 20 22 24.5 Hs 16 17 18.5 20.5 22.5 25 Hs 19 20 21 23 25 27.5 Hs 18.5 19.5 21 23 25 27.5 D-M9ュ D-M9ュW D-A9ュNote 1) D-H7ュ D-H7ュW D-H7BA D-H7NF D-C7ュ D-C80 D-H7C D-C73C D-C80C 8 10 12 16 20 25 Auto switch model Bore size 8 10 12 16 20 25 Rail mounting D-M9ュNote 1) D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-A9ュNote 2) D-A9ュV D-F7ュ D-J79 D-F7ュW D-J79W D-F79F D-F7BA D-A7ュH D-A80H D-F7ュV D-F7ュWV D-F7BAV D-J79C D-A7ュ D-A80 D-A73C D-A80C D-A79W Note 2) Hs 19 19 20.5 20.5 23.5 26.5 Hs 21.5 21.5 23 23 26 29 Hs 18 18 19.5 19.5 22.5 25.5 Hs 25 25 26.5 26.5 29.5 32.5 Hs . . . 22 25 28 Hs 23.5 23.5 25 25 29 32 Hs 19 19 20.5 20.5 23.5 26.5 Bore size 51 to 100 st 101 to 150 st 18.5 16.5 18 49 85.5 85.5 14 12 13.5 44.5 81 81 45 81.5 81.5 15 13 14.5 45.5 82 82 5 to 50 st A Dimensions 6.5 6.5 7.5 9.5 11 2 2 3 5 6.5 5.5 7 3 3 4 6 7.5 B 8 10 12 16 20 25 8 10 12 16 20 25 16 20 25 8 10 12 16 20 25 D-M9ュ D-M9ュW D-H7ュ D-H7C D-H7ュW D-H7BA D-H7NF D-A9ュ D-C7ュ D-C80 D-C73C D-C80C Auto switch model 18.5 16.5 18 18 14 12 13.5 13.5 14 15 13 14.5 14.5 13.5 [7.5] 9 [3] 9.5 [3.5] 10 [4] 10.5 (35.5) 10.5 (35.5) 6 (31) 6.5 (31.5) 6.5 (31.5) 7 (32) 7 (32) 6 (31) 18.5 16.5 18 33.5 60.5 60.5 14 12 13.5 29 56 56 29.5 56.5 56.5 15 13 14.5 30 57 57 Bore size 51 to 100 st 101 to 150 st 17 15 16.5 47.5 16 14 15.5 46.5 83 83 43.5 80 80 15.5 13.5 15 46 82.5 82.5 5 to 50 st A Dimensions 5 5 6 4 4 5 7 8.5 4 5.5 3.5 3.5 4.5 6.5 8 B 8 10 12 16 8 10 12 16 20 25 16 20 25 8 10 12 16 20 25 D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-F7ュ/J79 D-F7ュW D-J79W D-F7ュV D-F7ュWV D-F79F/J79C D-F7BA D-F7BAV D-A72 D-A7ュH/A80H D-A73C/A80C D-A9ュ D-A9ュV D-A79W D-A73 D-A80 Auto switch model 12 [6] 11 [5] 8 [2] 10.5 [4.5] 17 15 16.5 16.5 16 14 15.5 15.5 12.5 15.5 13.5 15 15 8 (33) 8 (33) 5 (30) 5 (30) 7.5 (32.5) 7.5 (32.5) 17 15 16.5 32 16 14 15.5 31 58 58 28 55 55 15.5 13.5 15 30.5 57.5 57.5 Band mounting Rail mounting . The value in ( ) is in cases of non-rotating. . The value in [ ] is in cases of CD85F16, CD85Y. Note 1) D-A9ュ(V) and A79W types cannot be mounted on bore sizes o8, o10, and o12 cylinder. Note 2) When mounting a rail on bore sizes o20 and o25 cylinder, D-M9ュ(V), M9ュW(V) and M9ュA(V) types cannot be mounted. Note 3) In the actual setting, adjust them after confirming the auto switch performance. 30 |