【DO!BOOK・ページリンク】
p-10-2a-isocy   32 / 71

BOOKをみる

10秒後にBOOKのページに移動します


Proper Auto Switch Mounting Position (Detection at stroke end) and Mounting Height Applicable series: CD85 (Double acting, Single rod), CD85W (Double acting, Double rod), CD85R (Direct mounting type) Proper Auto Switch Mounting Position Auto Switch Mounting Height (mm) (mm) (mm) (mm) Band mounting A 2 B 2 A . B . A 3 B 3 A 6.5 6.5 (7) 7.5 (8.5) 7.5 (8.5) 12 (10) B 6.5 D-M9ュ D-M9ュW D-H7ュ D-H7C D-H7ュW D-H7BA D-H7NF D-A9ュ D-C7ュ D-C80 D-C73C D-C80C Auto switch model Bore size Auto switch model Bore size 8 10 12 16 20 25 10.5 (8.5) 2 (2.5) 3 (4) 3 (4) 7.5 (5.5) 6 (4) 3.5 (4.5) 8 (6) 6.5 (4.5) 2 (2.5) 3 (4) 9 (6) [3] 6.5 (4.5) 5 (3) 3 (3.5) 4 (5) 10 (7) [4] 7.5 (5.5) 6 (4) 3 (3.5) 4 (5) 4 (5) 8.5 (6.5) 7 (5) 9.5 (6.5) [3.5] 7 (5) 5.5 (3.5) 6.5 (7) 7.5 (8.5) 13.5 (10.5) [7.5] 11 (9) 9.5 (7.5) Auto switch model Bore size 8 10 12 16 20 25 Rail mounting D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-F7ュ/J79 D-F7ュW/J79W D-F7ュV D-F7ュWV D-F79F/J79C D-F7BA D-F7BAV D-A72/A7ュH D-A80H D-A73C/A80C D-A9ュ D-A9ュV D-A73 D-A80 D-A79W A 5 5 (5.5) 6 (7) 6 (7) A 4 4 (4.5) 5 (6) 5 (6) 9.5 (7.5) 8 (6) A . . . . . . . . . . . . . . . . . 3.5 (4.5) 8 (6) 6.5 (4.5) B . 9.5 (6.5) [3.5] 7 (5) 5.5 (3.5) B . 8 (5) [2] 5.5 (3.5) 4 (2) A 3.5 4.5 (5.5) 9 (7) 7.5 (5.5) 3.5 (4) 4.5 (5.5) A . 2 (3) 6.5 (4.5) 5 (3) 3.5 (4) 4.5 (5.5) B 3.5 10.5 (7.5) [4.5] 8 (6) 6.5 (4.5) B 4 4 (4.5) 5 (6) 11 (8) [5] 8.5 (6.5) 7 (5) B 5 5 (5.5) 6 (7) 12 (9) [6] Band mounting Hs 15 16.5 18 20 22 24.5 Hs 16 17 18.5 20.5 22.5 25 Hs 19 20 21 23 25 27.5 Hs 18.5 19.5 21 23 25 27.5 D-M9ュ D-M9ュW D-A9ュNote 1) D-H7ュ D-H7ュW D-H7BA D-H7NF D-C7ュ D-C80 D-H7C D-C73C D-C80C 8 10 12 16 20 25 Auto switch model Bore size 8 10 12 16 20 25 Rail mounting D-M9ュNote 1) D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-A9ュNote 2) D-A9ュV D-F7ュ D-J79 D-F7ュW D-J79W D-F79F D-F7BA D-A7ュH D-A80H D-F7ュV D-F7ュWV D-F7BAV D-J79C D-A7ュ D-A80 D-A73C D-A80C D-A79W Note 2) Hs 19 19 20.5 20.5 23.5 26.5 Hs 21.5 21.5 23 23 26 29 Hs 18 18 19.5 19.5 22.5 25.5 Hs 25 25 26.5 26.5 29.5 32.5 Hs . . . 22 25 28 Hs 23.5 23.5 25 25 29 32 Hs 19 19 20.5 20.5 23.5 26.5 Note 1) D-A9ュ type cannot be mounted on bore sizes o8, o10, and o12 cylinder. Note 1) D-M9ュ(V), M9ュW(V), and M9ュA(V) types cannot be mounted on bore sizes o20 and o25 cylinder. Note 2) D-A9ュ(V) and A79W types cannot be mounted on bore sizes o8, o10, and o12 cylinder. . The value in ( ) is in cases with air cushion. . The value in [ ] is in cases of CD85F16, CD85Y. Note 1) D-A9ュ(V) and A79W types cannot be mounted on bore sizes o8, o10, and o12 cylinder. Note 2) D-M9ュ(V), M9ュW(V), and M9ュA(V) types cannot be mounted on bore sizes o20 and o25 cylinder. Note 3) In the actual setting, adjust them after confirming the auto switch performance. . The value in ( ) is in cases with air cushion. . The value in [ ] is in cases of CD85F16, CD85Y. Note 1) D-A9ュ type cannot be mounted on bore sizes o8, o10, and o12 cylinder. Note 2) In the actual setting, adjust them after confirming the auto switch performance. Series C55 Series C96 Series CP96 Series C85 29 Auto Switch Mounting Series C85