【DO!BOOK・ページリンク】
p-10-2a-isocy   29 / 71

BOOKをみる

10秒後にBOOKのページに移動します


D-A93 D-M9ュ/M9ュW Auto switch model With 2 auto switches Different side Note 1) . 15 to less than 20 strokes Same side Note 1) 45 to less than 50 strokes 45 to less than 55 strokes The auto switch is mounted by slightly displacing it in a direction (cylinder tube circumferential exterior) so that the auto switch and lead wire do not interfere with each other. The proper auto switch mounting position is 6 mm inward from the switch holder edge. B-6 A-6 15 6 B 6 A Auto switch D-M9ュ D-M9ュW Series C85 Auto Switch Mounting 1 Minimum Stroke for Auto Switch Mounting o8, o10, o12, o16 Auto switch model Number of auto switch mounted 1 switch 2 switches Other qty. o8 to o16 Different side Same side Different side Same side 45 50 60 65 5 5 10 10 10 10 15 15 15 15 20 15 15 15 15 .  . . .  . . . . . . . 10 10 10 10 5 5 5 5 5 10 10 10 10 15 15 n: No. of auto switch (mm) D-M9ュ D-M9ュW D-A9ュNote 2) D-C7ュ D-C80 D-H7ュ D-H7ュW D-H7BA D-H7NF D-H7C D-C73C D-C80C D-M9ュV D-F7ュV D-J79C D-F7ュ D-J79 D-A9ュVNote 2) D-A7ュ D-A80 D-A73C D-A80C D-A7ュH D-A80H D-M9ュ D-A9ュNote 2) D-F7ュWV D-F7BAV D-A79WNote 2) D-M9ュWV D-M9ュAV D-F7ュW D-J79W D-F7BA D-M9ュW D-M9ュA .  . . .  . . . . . . .           o20, o25 45 50 60 65 5 5 10 10 10 15 15 15 15 15 15 . . . . . . . 10 10 10 10 5 5 5 5 5 10 10 n: No. of auto switch (mm) D-M9ュ D-M9ュW D-A9ュ D-C7ュ D-C80 D-H7ュ D-H7ュW D-H7BA D-H7NF D-H7C D-C73C D-C80C D-F7ュV D-J79C D-F7ュ D-J79 D-A9ュ D-A9ュV D-A7ュ D-A80 D-A73C D-A80C D-A7ュH D-A80H D-F7ュWV D-F7BAV D-A79W D-F7ュW D-J79W D-F7BA . . . . . . . Note 1) Note 1) Note 1) Note 1) 45 + 45 (n . 2) (n =2, 4, 6・・・) 50 + 45 (n . 2) (n =2, 4, 6・・・) 60 + 45 (n . 2) (n =2, 4, 6・・・) 65 + 50 (n . 2) (n =2, 4, 6・・・) 10 + 10 (n . 2) (n = 4, 6・・・) 15 + 15 (n . 2) (n = 4, 6・・・) 10 + 15 (n . 2) (n = 4, 6・・・) 15 + 10 (n . 2) (n = 4, 6・・・) 15 + 15 (n . 2) (n = 4, 6・・・) 10 + 15 (n . 2) (n = 4, 6・・・) 15 + 20 (n . 2) (n = 4, 6・・・) (n . 2) 15 + 45 2 (n =2, 4, 6・・・) (n . 2) 15 + 50 2 (n =2, 4, 6・・・) 20 + 15 (n . 2) (n = 4, 6・・・) 45 + 15 (n . 2) (n = 2, 4, 6・・・) 50 + 20 (n . 2) (n = 2, 4, 6・・・) 60 + 22.5 (n . 2) (n = 2, 4, 6・・・) 50 + 27.5 (n . 2) (n = 2, 4, 6・・・) 10 + 10 (n . 2) (n = 4, 6・・・) 15 + 15 (n . 2) (n = 4, 6・・・) 10 + 15 (n . 2) (n = 4, 6・・・) 15 + 10 (n . 2) (n = 4, 6・・・) 15 + 15 (n . 2) (n = 4, 6・・・) 15 + 15 (n . 2) (n = 4, 6・・・) 10 + 15 (n . 2) (n = 4, 6・・・) 15 + 15 (n . 2) (n = 4, 6・・・) 15 + 20 (n . 2) (n = 4, 6・・・) 15 + 15 (n . 2) (n = 4, 6・・・) (n.2) 15 + 35 2 (n = 2, 4, 6・・・) (n.2) 15 + 40 2 (n = 2, 4, 6・・・) (n.2) 15 + 45 2 (n = 2, 4, 6・・・) (n.2) 15 + 50 2 (n = 2, 4, 6・・・) Number of auto switch mounted 1 switch 2 switches Other qty. o20, o25 Different side Same side Different side Same side Rail mounting Band mounting Rail mounting Band mounting Note 2) D-A9ュ(V) and A79W types cannot be mounted on bore sizes o8, o10, and o12 cylinder. Note 3) When mounting a rail on bore sizes o20 and o25 cylinder, D-M9ュ(V), M9ュW(V) and M9ュA(V) types cannot be mounted. Note 1) How to mount the auto switch (with the stroke range within the below, an adjustment is required as shown in the chart below). Auto switch model 26