【DO!BOOK・ページリンク】
p-10-2a-isocy   28 / 71

BOOKをみる

10秒後にBOOKのページに移動します


Auto switch Auto switch mounting bracket D-M9B 2 2 2 Type Order No. Order Qty. . Please order cylinders separately. Auto switch Set screw (unused) Switch spacer (Stainless steel) e Switch holder (Resin) d Auto switch mounting band a BQ2-012 BQ2-012S Auto switch mounting screw Switch bracket (Stainless steel) b c Auto Switch Mounting Bracket/Part No. Note 3), Note 4) BQ2-012, BQ2-012S Note 3), Note 4) BQ2-012, BQ2-012S Note 3), Note 4) BQ2-012, BQ2-012S Note 3), Note 4) BQ2-012, BQ2-012S Note 3) BQ2-012 Note 3) BQ2-012 How to mount the auto switch Bore size (mm) o8 o10 o12 Auto switch model Note 1), Note 2) qBJ2-008 wBJ3-1 Note 1), Note 2) qBJ2-010 wBJ3-1 Note 1), Note 2) qBJ2-012 wBJ3-1 o16 Note 1), Note 2) qBJ2-016 wBJ3-1 o20 Note 1), Note 2) qBM2-020 wBJ3-1 o25 Note 1), Note 2) qBM2-025 wBJ3-1 D-A9ュNote 5) D-M9ュ D-M9ュW D-C7ュ/C80 D-C73C/C80C D-H7ュ/H7ュW D-H7BA/H7NF D-A9ュNote 5) D-A9ュVNote 5) D-M9ュNote 6) D-M9ュVNote 6) D-M9ュWNote 6) D-M9ュWVNote 6) D-M9ュANote 4) D-M9ュAVNote 4) BJ2-008 BJ2-010 BJ2-012 BJ2-016 BM2-020 BM2-025 Band mounting Rail mounting Auto switch Set screw (unused) Switch spacer (Stainless steel) e Switch holder (Resin) d Auto switch mounting band a Auto switch mounting screw Switch bracket (Stainless steel) b c Type Auto switch model Electrical entry Features D-A93V, A96V D-A90V D-C73, C76 D-C80 D-M9NV, M9PV, M9BV D-M9NWV, M9PWV, M9BWV D-M9NAV, M9PAV, M9BAV D-H7A1, H7A2, H7B D-H7NW, H7PW, H7BW . Without indicator light . Without indicator light . Diagnosis indication (2-color) Water resistant (2-color) . Diagnosis indication (2-color) Applicable bore size o16, o20, o25 o8 to o25 o8 to o16 o8 to o25 Grommet (Perpendicular) Grommet (In-line) Grommet (Perpendicular) Grommet (In-line) Mounting Rail Band Rail Band Besides the models listed “How to Order”, the following auto switches are applicable. For detailed auto switch specifications, refer to Best Pneumatics No. 2. Reed switch Solid state switch . Normally closed (NC = b contact) solid state switch (D-F9G, F9H type) are also available. For details, refer to Best Pneumatics No. 2. . For details about auto switches with pre-wired connector, refer to Best Pneumatics No. 2. qBJ2-ュュュ and BM2-ュュュ are a set of a and b shown above. wBJ3-1 is a set of c, d and e shown in the drawing. BJ2-008 (Part number for a and b set) BJ3-1 (Part number for c, d, and e set) Note 1) Two kinds of auto switch mounting brackets are used as a set. Note 2) When a cylinder is shipped, only auto switch mounting brackets are assembled. Note 3) When mounting a small auto switch on a rail mounting type of bore size o8 to o25 cylinders, auto switch mounting brackets are required as shown in the above chart. Order them separately from the cylinders. Ordering example: CD85KN10-40-A・・・1 pc. D-M9BWV・・・2 pcs. BQ2-012・・・2 pcs. Note 4) When using D-M9ュA(V), order BQ2-012S which is produced with stainless steel mounting screw. Note 5) When mounting a band and/or a rail on bore sizes o8, o10 and o12 cylinder, D-A9ュ(V) type cannot be mounted. Note 6) When mounting a rail on bore sizes o20 and o25 cylinder, D-M9ュ(V), M9ュW(V) and M9ュA(V) types cannot be mounted. The order procedure for the solid state auto switches, auto switch mounting brackets and order quantity, if the solid state auto switch D-M9B is mounted on the C85N8 series with band. How to Order Auto Switch Series C55 Series C96 Series CP96 Series C85 25 Auto Switch Series C85