【DO!BOOK・ページリンク】
p-10-2a-isocy   27 / 71

BOOKをみる

10秒後にBOOKのページに移動します


Applicable Auto Switches/Refer to Best Pneumatics No. 2 for further information on auto switches. . . Yes None Yes None Yes Yes Type Reed switch Solid state switch Special function Electrical entry Grommet Grommet Grommet Connector Connector Grommet . 200 V 100 V 100 V or less . 24 V or less . Wiring (Output) 3-wire (Equiv. to NPN) 4-wire (NPN) 2-wire Load voltage DC 24 V 24 V 5 V . 12 V . 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V AC Lead wire length (m) 0.5 (Nil) . 3 (L) 1 (M) . . . . . . . . . . . . . . . . . 5 (Z) . . . . . ア ア ア ア ア ア ア ア ア ア ア ア ア ア None (N) . . . . . . . . . . . . . . . . . . . . . . . . . . . . ア ア ア ア ア ア . ア ア ア ア ア ア ア ア Applicable load Pre-wired connector IC . IC . IC . IC . IC . IC Relay, PLC Relay, PLC Auto switch model Band mounting Rail mounting Perpendicular In-line Diagnosis indication (2-color) Diagnosis indication (2-color) Water resistant (2-color) Diagnosis output (2-color) ..A96 . . ..A93 ..A90 C73C C80C . M9N . M9P . M9B . H7C M9NW . M9PW . M9BW . ...H7BA H7NF . A72 A73 . A80 A73C A80C ..A79W . F7NV . F7PV . F7BV J79C . F7NWV . . . F7BWV ...F7BAV . A76H A72H A73H . A80H . . . . F79 . F7P . J79 . . F79W . F7PW . J79W ...F7BA F79F . Series C85 Auto Switch Please order auto switches and mounting brackets separately. ... Water resistant type auto switch can be mounted to the models with the above mentioned part numbers, but this does not guarantee the water resistance of the cylinder. For other applicable auto switches, please contact SMC. . Lead wire length symbols: 0.5 m ・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・・ N (Example) H7CN . Solid state switches marked with a “ア” are produced upon receipt of order. Indicator light 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire . Since there are other applicable auto switches than listed, refer to the next page. . For details about auto switches with pre-wired connector, refer to Best Pneumatics No. 2. . Band mounting type is not available for D-A9ュV, M9ュV, M9ュWV, and D-M9ュA(V) types. . D-A9ュ/M9ュ/M9ュW/A7ュュ/A80ュ/F7ュュ/J7ュュ auto switches are shipped together (but not assembled). (However, when D-A9ュ/M9ュ/M9ュW types are selected, only auto switch mounting brackets are assembled at the time of shipment.) . When D-A9ュ(V)/M9ュ(V)/M9ュW(V)/M9ュA(V) types are mounted on a o8 to o25 rail, order auto switch mounting brackets separately. Refer to the next page for details. .. D-A79W type cannot be mounted on bore sizes o8, o10, and o12 cylinder. .. D-A9ュ type cannot be mounted on bore sizes o8, o10, and o12 cylinder. 24