【DO!BOOK・ページリンク】
p-10-2a-isocy   26 / 71

BOOKをみる

10秒後にBOOKのページに移動します


oD NA NA oD NA NA SW KK WH XB K AM H oC N1 G1 EE S + Stroke ZZ + Stroke G2 EE LX N2 L LH B 2 x oLD oD NA oD NA 2 x oLD B LH LX L oND oC SW XB WH G1 EE EE G2 N2 KK K AM H N1 S + Stroke ZZ + Stroke 3 oD NA 4 x oFF FX F oND oC SW WH G1 EE KK K AM H 3 N1 S + Stroke N2 ZZ + Stroke EE G2 oD NA Head cover Y Head cover F Head cover Y Head cover F Head cover Y Head cover F 20 26 0 .0.033 0 .0.033 8 10 12 16 (mm) AM 12 12 16 16 B 16 16 20 20 C 4 4 6 6 D 17 17 20 20 G1 19 19 25 25 G2 5 5 6 6 H 16 16 21 21 L 23 23 26 26 LH 8 8 10 10 LD o3.5, o6.5 depth of counterbore 4 o3.5, o6.5 depth of counterbore 4 o4.5, o8 depth of counterbore 5 o4.5, o8 depth of counterbore 5 K . . 5 5 EE M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 KK M4 x 0.7 M4 x 0.7 M6 x 1 M6 x 1 Bore size LX 14 14 16 16 N1 23.5 23.5 29.5 29.5 N2 9.5 9.5 10.5 10.5 NA 15 15 18.3 18.3 S 58 58 67 67 SW 7 7 10 10 WH 4 4 5 5 XB 12 12 16 16 ZZ 74 74 88 88 20 25 (mm) AM 20 22 B 30.3 36.6 C 8 10 D 28 33.5 G1 22 22 G2 8 8 H 30 36 L 33.5 39 LH 15 18 LD o5.5, o9.5 depth of counterbore 6.5 o6.6, o11 depth of counterbore 7.5 K 6 8 EE G 1/8 G 1/8 KK M8 x 1.25 M10 x 1.25 Bore size LX 21 25 N1 29 29 N2 15 15 NA 24 30 ND h8 S 76 79 SW 13 17 WH 10 14 XB 22 26 ZZ 106 115 20 26 0 .0.033 0 .0.033 20 25 (mm) AM 20 22 C 8 10 D 28 33.5 G1 22 22 FX 22 26 FF M5 x 0.8 depth 9 M6 x 1 depth 11 G2 8 8 H 30 36 F 30.4 36.4 K 6 8 EE G 1/8 G 1/8 KK M8 x 1.25 M10 x 1.25 Bore size N1 29 29 N2 15 15 NA 24 30 ND h8 S 76 79 SW 13 17 WH 10 14 ZZ 106 115 Double acting, Single rod Bottom side mounting/Cュ85RA B Without magnet, Built-in magnet (Band mounting type) Bottom side mounting/Cュ85RA B Without magnet, Built-in magnet (Band mounting type) Front side mounting/Cュ85RB B Without magnet, Built-in magnet (Band mounting type) FY FY 8 to 16 Stroke 20/25 Stroke FY 20/25 Stroke Series C55 Series C96 Series CP96 Series C85 23 Dimensions Series C85R Air Cylinder: Direct Mount Type Double Acting, Single Rod ISO Standards