【DO!BOOK・ページリンク】
p-10-2a-isocy   24 / 71

BOOKをみる

10秒後にBOOKのページに移動します


C D 85R A F 16 40 B Built-in magnet Nil D None Built-in magnet Type A B. Bottom side mounting Front side mounting Mounting Boss-cut basic style Head cover axial port F Y Stroke 8 10 12 16 20 25 Bore size (mm) Standard stroke (mm). Max. stroke (mm).. 200 400 1000 10, 25, 40, 50, 80, 100 10, 25, 40, 50, 80, 100 125, 160 10, 25, 40, 50, 80, 100 125, 160 Bore size . Other strokes on request. .. For exceeding the standard stroke range, it will be available as a special order (-X2018). Auto switch mounting A B Rail mounting Band mounting Replacement Parts 20 25 Bore size (mm) Part no. Note C85-20PS C85-25PS Mounting Bracket Part No. Bore size (mm) Mounting bracket KJ4D GKM4-8 JA10-4-070 KJ6D GKM6-10 JA15-6-100 KJ8D GKM8-16 JA20 -8-125 JA30 -10-125 KJ10D GKM10-20 8 10 12 16 20 25 Single knuckle joint Double knuckle joint Floating joint . Only o20, o25 Applicable auto switches are shown on page 24. Please order auto switches and bands separately. (Auto switches and bands cannot be indicated here.) Every set includes: 1 rod seal 1 seal retaining washer 1 retaining ring o8, o10, o12, o16, o20, o25 ISO Standards Air Cylinder: Direct Mount Type Double Acting, Single Rod Series C85R Double acting Single rod Series C55 Series C96 Series CP96 Series C85 21 How to Order