【DO!BOOK・ページリンク】
p-10-2a-isocy   22 / 71

BOOKをみる

10秒後にBOOKのページに移動します


KA K AM F KV oC N1 N2 G KW EE SW BE HR 8 oD NA NA KK H + Stroke Z + (2 x Stroke) S + Stroke WH + Stroke Rail mounting type (A) Band mounting type (B) or non-magnet Rod cross section ( ): In the case of auto switch style. C D HR KA KW N1 N2 NA SW 8 10 12 16 20 25 4 4 6 6 8 10 10 10.5 14 14 17 20 4.2 4.2 6.2 6.2 8.2 10.2 6 6 8 8 11 11 11.5 11.5 12.5 12.5 15 15 9.5 9.5 10.5 10.5 15 15 7 7 10 10 13 17 (mm) 16.7 16.7 19.7 19.7 28 33.5 15 15 18.3 18.3 24 30 AM BE EE F G H K KK KV WH 12 12 16 16 20 20 12 12 17 17 20 22 7 7 8 8 8 8 28 28 38 38 44 50 . . 5 5 6 8 19 19 24 24 32 32 M4 x 0.7 M4 x 0.7 M6 x 1 M6 x 1 M8 x 1.25 M10 x 1.25 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 G 1/8 G 1/8 M12 x 1.25 M12 x 1.25 M16 x 1.5 M16 x 1.5 M22 x 1.5 M22 x 1.5 16 16 22 22 24 28 8 10 12 16 20 25 S 64.5 (70.5) 64.5 (68.5) 70 (73.5) 69 (72.5) 87 88.5 1 to 50 . . . 95 (98.5) 112 113.5 51 to 100 . . . 121 (124.5) 137 138.5 101 to 150 Z 92.5 (98.5) 92.5 (96.5) 108 (111.5) 107 (110.5) 131 138.5 1 to 50 . . . 133 (136.5) 156 163.5 51 to 100 . . . 159 (162.5) 181 188.5 101 to 150 Bore size Bore size Single acting, Spring extended Cュ85F T Without magnet, Built-in magnet C85KF, CD85KF Non-rotating (Piston rod) Bore size Stroke ュ Series C55 Series C96 Series CP96 Series C85 19 Dimensions Series C85 Air Cylinder: Standard/Non-rotating Type Single Acting, Spring Return/Extended ISO Standards