【DO!BOOK・ページリンク】
p-10-2a-isocy   20 / 71

BOOKをみる

10秒後にBOOKのページに移動します


HR 8 HR 8 oD oD NA NA NA NA EW d13 KA AM K oC KW F N1 RR F N2 U oND oCD H9 EE EE BE G KV oND h8 SW KK H + Stroke S + Stroke ZZ + 2 x Stroke Z + 2 x Stroke XC + 2 x Stroke WH + Stroke Rod cross section Single acting, Spring extended Cュ85 T Without magnet, Built-in magnet Rail mounting type (A) Band mounting type (B) or non-magnet Head cover E Head cover N Head cover E Head cover N ( ): In the case of auto switch style. C D EW HR KA KW N1 N2 NA SW U 8 10 12 16 20 25 4 4 6 6 8 10 8 8 12 12 16 16 10 10.5 14 14 17 20 4.2 4.2 6.2 6.2 8.2 10.2 6 6 8 8 11 11 11.5 11.5 12.5 12.5 15 15 9.5 9.5 10.5 10.5 15 15 6 6 9 9 12 12 7 7 10 10 13 17 (mm) 16.7 16.7 19.7 19.7 28 33.5 15 15 18.3 18.3 24 30 AM BE CD EE F G H K KK KV ND RR WH 4 4 6 6 8 8 12 12 16 16 20 22 12 12 17 17 20 22 7 7 8 8 8 8 28 28 38 38 44 50 . . 5 5 6 8 19 19 24 24 32 32 12 12 16 16 22 22 M4 x 0.7 M4 x 0.7 M6 x 1 M6 x 1 M8 x 1.25 M10 x 1.25 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 G 1/8 G 1/8 M12 x 1.25 M12 x 1.25 M16 x 1.5 M16 x 1.5 M22 x 1.5 M22 x 1.5 16 16 22 22 24 28 10 10 14 13 11 11 Bore size 8 10 12 16 20 25 S 64.5 (70.5) 64.5 (68.5) 70 (73.5) 75 (78.5) 87 88.5 1 to 50 . . . 101 (104.5) 112 113.5 51 to 100 . . . 127 (130.5) 137 138.5 101 to 150 Z 94.5 (100.5) 94.5 (98.5) 111 (114.5) 117 (120.5) 140 149.5 1 to 50 . . . 143 (146.5) 165 174.5 51 to 100 . . . 169 (172.5) 190 199.5 101 to 150 XC 82.5 (88.5) 82.5 (86.5) 95 (98.5) 101 (104.5) 120 127.5 1 to 50 . . . 127 (130.5) 145 152.5 51 to 100 . . . 153 (156.5) 170 177.5 101 to 150 ZZ 104.5 (110.5) 104.5 (108.5) 125 (128.5) 130 (133.5) 151 160.5 1 to 50 . . . 156 (159.5) 176 185.5 51 to 100 . . . 182 (185.5) 201 210.5 101 to 150 Bore size Cュ85KN/E Non-rotating (Piston rod) NE Bore size Stroke ュ Series C55 Series C96 Series CP96 Series C85 17 Dimensions Series C85 Air Cylinder: Standard/Non-rotating Type Single Acting, Spring Return/Extended ISO Standards