【DO!BOOK・ページリンク】
p-10-2a-isocy   18 / 71

BOOKをみる

10秒後にBOOKのページに移動します


KA oD oD NA NA NA NA K AM F KV H oC N1 N2 G2 EE WH KW BE SW KK HR 8 HR 8 oND h8 Bore size AM C Bore size S 1 to 50 46 (52) {56(62)} 46 (50) {56(60)} 50 (53.5) {60(63.5)} 50 (53.5) {60(63.5)} 62 {87} 65 {88.5} 101 to 150 . . . 81 (84.5) {112(115.5)} 1 to 50 74 (80) {84(90)} 74 (78) {84(88)} 88 (91.5) {98(101.5)} 88 (91.5) {98(101.5)} 106 {131} 115 {138.5} 51 to 100 . . . 103.5 (107) {124(127.5)} Z 101 to 150 . . . 119 (122.5) {150(153.5)} 16.7 16.7 19.7 19.7 28 33.5 F 5 5 6 6 8 8 BE EE H HR K KA KK KV KW N1 N2 NA ND SW WH 8 10 12 16 20 25 8 10 12 16 20 25 4 4 6 6 8 10 10 10.5 14 14 17 20 4.2 4.2 6.2 6.2 8.2 10.2 6 6 8 8 11 11 5.5 5.5 5.5 5.5 15 15 9.5 9.5 10.5 10.5 15 15 7 7 10 10 13 17 181 188.5 156 163.5 137 138.5 112 113.5 15 15 18.3 18.3 24 30 D 12 12 16 16 20 22 M12 x 1.25 M12 x 1.25 M16 x 1.5 M16 x 1.5 M22 x 1.5 M22 x 1.5 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 G 1/8 G 1/8 12 12 17 17 20 22 G2 28 28 38 38 44 50 . . 5 5 6 8 M4 x 0.7 M4 x 0.7 M6 x 1 M6 x 1 M8 x 1.25 M10 x 1.25 19 19 24 24 32 32 12 12 16 16 22 22 16 16 22 22 24 28 51 to 100 . . . 65.5 (69) {86(89.5)} Head cover Y Head cover F Head cover Y Head cover F Rail mounting type (A) Band mounting type (B) or non-magnet Rod cross section Z + Stroke S + Stroke (mm) ( ): In the case of auto switch type. { }: In the case of non-rotating. Single acting, Spring return Cュ85 S Without magnet, Built-in magnet Cュ85KF, Cュ85KY Non-rotating (Piston rod) FY Bore size Stroke ュ Series C55 Series C96 Series CP96 Series C85 15 Dimensions Series C85 Air Cylinder: Standard/Non-rotating Type Single Acting, Spring Return/Extended ISO Standards