【DO!BOOK・ページリンク】 p-10-2a-isocy 16 / 71 10秒後にBOOKのページに移動します |
|
oD oD NA NA NA NA EW d13 K AM F KV oC H N1 ZZ + Stroke Z + Stroke S + Stroke N2 U F RR oND oCD H9 BE G2 EE XC + Stroke WH KW oND h8 SW KK BE KA HR HR 8 8 Single acting, Spring return Cュ85 S Without magnet, Built-in magnet C 8 10 1 to 50 46 (52) {56(62)} 46 (50) {56(60)} 62 {87} 65 {88.5} 51 to 100 . . S 101 to 150 . . 1 to 50 64 (70) {74(80)} 64 (68) {74(78)} 51 to 100 . . XC 101 to 150 . . 1 to 50 76 (82) {86(92)} 76 (80) {86(90)} 51 to 100 . . Z 101 to 150 . . 1 to 50 86 (92) {96(102)} 86 (90) {96(100)} 51 to 100 . . ZZ 101 to 150 . . D EW HR KA KW N1 N2 NA SW U 71.5 (75) {92(95.5)} 87 (90.5) {118(121.5)} 82 (85.5) {92(95.5)} 97.5 (101) {118(121.5)} 113 (116.5) {144(147.5)} 113.5 (117) {134(137.5)} 129 (132.5) {160(163.5)} 105 (108.5) {115(118.5)} 111 (114.5) {121(124.5)} 126.5 (130) {147(150.5)} 142 (145.5) {173(176.5)} 91 (94.5) {101(104.5)} 98 (101.5) {108(111.5)} 8 10 12 16 20 25 4 4 6 6 8 10 8 8 12 12 16 16 10 10.5 14 14 17 20 4.2 4.2 6.2 6.2 8.2 10.2 6 6 8 8 11 11 5.5 5.5 5.5 5.5 15 15 9.5 9.5 10.5 10.5 15 15 6 6 9 9 12 12 7 7 10 10 13 17 201 210.5 176 185.5 190 199.5 165 174.5 112 113.5 137 138.5 145 152.5 170 177.5 (mm) 16.7 16.7 19.7 19.7 28 33.5 15 15 18.3 18.3 24 30 AM BE CD EE F G2 H K KK KV ND RR WH 4 4 6 6 8 8 12 12 16 16 20 22 12 12 17 17 20 22 5 5 6 6 8 8 28 28 38 38 44 50 . . 5 5 6 8 19 19 24 24 32 32 12 12 16 16 22 22 M4 x 0.7 M4 x 0.7 M6 x 1 M6 x 1 M8 x 1.25 M10 x 1.25 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 G 1/8 G 1/8 M12 x 1.25 M12 x 1.25 M16 x 1.5 M16 x 1.5 M22 x 1.5 M22 x 1.5 16 16 22 22 24 28 10 10 14 13 11 11 Bore size Bore size 56 (59.5) {66(69.5)} 95 {120} 104 {127.5} 115 {140} 126 {149.5} 50 (53.5) {60(63.5)} 75 (78.5) {85(88.5)} 126 {151} 137 {160.5} . . . . . . . . 20 25 12 16 ( ): In the case of auto switch style. { }: In the case of non-rotating rod. Rail mounting type (A) Band mounting type (B) or non-magnet Head cover E Head cover N Head cover E Head cover N Cュ85KN, Cュ85KE Non-rotating (Piston rod) Rod cross section Bore size Stroke ュ NE Series C55 Series C96 Series CP96 Series C85 13 Dimensions Series C85 Air Cylinder: Standard/Non-rotating Type Single Acting, Spring Return/Extended ISO Standards |