【DO!BOOK・ページリンク】
p-10-2a-isocy   14 / 71

BOOKをみる

10秒後にBOOKのページに移動します


C D 85 K N 16 40 S B Action S T Single acting, Spring return Single acting, Spring extended Built-in magnet Nil D None Built-in magnet Type Nil K Standard Non-rotating rod (Rubber bumper only) Auto switch mounting A B Rail mounting Band mounting Mounting Basic (integrated clevis) Double end boss-cut style Boss-cut basic style Head cover axial port N E F Y. Stroke 8 10 12 16 20 25 Bore size (mm) Standard stroke (mm). Max. stroke (mm) 50 150 10, 25, 40, 50 10, 25, 40, 50, 80, 100 125, 150 Bore size . Other strokes available on request. 20 25 Bore size (mm) Part no. Note C85-20PS C85-25PS 20 25 Bore size (mm) Part no. Note C85K-20PS C85K-25PS Mounting Bracket Part No. Bore size Mounting (mm) bracket Foot (1 pc.) Flange Trunnion Clevis C85L10A C85L10B C85F10 C85T10 C85C10 KJ4D GKM4-8 JA10-4-070 C85L16A C85L16B C85F16 C85T16 C85C16 KJ6D GKM6-10 JA15-6-100 C85L25A C85L25B C85F25 C85T25 C85C25 KJ8D KJ10D JA20 -8-125 GKM8 -16 JA30 -10-125 GKM10 -20 8 10 12 16 20 25 Single knuckle joint Double knuckle joint Floating joint Foot (2 pcs. with mounting nut 1 pc.) Applicable auto switches are shown on page 24. Please order auto switches and bands separately. (Auto switches and bands cannot be indicated here.) Every set includes: 1 rod seal 1 seal retaining washer 1 retaining ring Every set includes: 1 rod seal 1 seal retaining washer 1 retaining ring o8, o10, o12, o16, o20, o25 ISO Standards Air Cylinder: Standard/Non-rotating Type Single Acting, Spring Return/Extended Series C85 Single acting, Spring return/ Spring extended . Except single acting/spring extended type. Accessory Mounting bracket Replacement Parts/Standard Cylinders Replacement Parts/Non-rotating Cylinders (“K”) Series C55 Series C96 Series CP96 Series C85 11 How to Order