【DO!BOOK・ページリンク】 p-10-2a-isocy 11 / 71 10秒後にBOOKのページに移動します |
|
o8 to o25 8 HR oD NA NA H AM K oC KW F N1 N1 F H + Stroke oC K AM KK BE oND G1 WH + Stroke EE 8 N1 N1 HR G1 WA WA G1 KK SW BE KV WH G1 EE S + Stroke ZZ + 2 x Stroke ZZ + 2 x Stroke S + Stroke 45° NA oD NA JH JW 8 l f oe h AM oC Wh KK K Cushion needle (Width across flats 1.5) Air cushion: Cュ85WE C Without magnet, Built-in magnet Double acting, Double rod Rubber bumper: Cュ85WE Without magnet, Built-in magnet With rod boot Rail mounting type (A) Band mounting type (B) or non-magnet Rail mounting type (A) Band mounting type (B) or non-magnet C 12 12 16 16 20 22 Bore size Bore size Bore size 20 25 20 25 AM C e f K 20 22 8 10 36 36 20 20 6 8 KK 1 to 50 M8 x 1.25 M10 x 1.25 71 74 1 to 50 12.5 12.5 50 to 100 25 25 101 to 150 37.5 37.5 151 to 200 50 50 201 to 300 75 75 301 to 400 100 100 401 to 500 1 to 50 51 52 51 to 100 64 65 101 to 150 76 77 151 to 200 89 90 201 to 300 114 115 301 to 40 0 139 140 401 to 500 . 165 51 to 100 84 87 101 to 150 96 99 151 to 200 h I Wh JH JW 109 112 201 to 300 134 137 301 to 400 159 162 401 to 500 . 187 Stroke Stroke Item Item D F 12 12 17 17 20 22 G1 7 7 (5.5) 8 (5.5) 8 (5.5) 8 8 H HR K . . 5 5 6 8 KK KV KW N6 NA ND M4 x 0.7 M4 x 0.7 M6 x 1 M6 x 1 M8 x 1.25 M10 x 1.25 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 G 1/8 G 1/8 BE EE S SW WH ZZ 7 7 10 10 13 17 6 6 8 8 11 11 10 10.5 14 14 17 20 16.7 16.7 19.7 19.7 28 33.5 4 4 6 6 8 10 8 10 12 16 20 25 (mm) (mm) . 125 23.5 23.5 10.5 10.5 AM M12 x 1.25 M12 x 1.25 M16 x 1.5 M16 x 1.5 M22 x 1.5 M22 x 1.5 28 28 38 38 44 50 19 19 24 24 32 32 11.5 11.5 (13.5) 12.5 (12.5) 12.5 (12.5) 15 (17) 15 (17) 15 15 18.3 18.3 24 30 12 12 16 16 22 22 48 {54} 48 (53) 52 (54) 52 (54) 62 65 16 16 22 22 24 28 104 {110} 104 (109) 128 (130) 128 (130) 150 165 With Rod Boot WA . 10.5 9.5 9.5 13 13 ( ): In the case of air cushion. { }: In the case of built-in magnet. oND h8 Bore size Stroke ュ Bore size Stroke ュ Dimensions 8 Series C85 |