【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   9 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Standard D CQ2ュA CQ2ュ-ュM CQ2ュ-ュC CQ2ュ-ュF CQ2ュF CQ2LF G CQ2D CQ2ュH 10-, 11- 25- 25A 20- CQ2ュR V CQ2ュM XB6 XB7 XB9 XB10 XB10A XB11 XB13 XB14 XC2(A) XC4 XC6 XC8 XC9 XC10 XC11 XC26 XC27 XC35 XC36 XC85 XC92 X144 X202 X203 X235 X271 X293 X525 X526 X633 X636 X1876 Standard product Built-in magnet Both ends tapped Rod end male thread With rubber bumper With boss on head end With One-touch fittings Foot/Flange Double clevis Air-hydro type Clean series Copper (Cu)-free Note 15) Copper (Cu) and zinc (Zn)-free Note 15) Copper Note 14) and fluorine-free series Water resistant Cylinder with Stable Lubrication Function (Lube-retainer) Note 9) Heat resistant cylinder (.10 to 150°C) Cold resistant cylinder (.40 to 70°C) Low-speed cylinder (10 to 50 mm/s) Intermediate stroke (Exclusive body type) Intermediate stroke (Spacer-installed type) Long stroke (Air-hydro type only) Low-speed cylinder (5 to 50 mm/s) Cylinder with heat resistant auto switch Rod end length, 10 mm increased (For foot and flange bracket) With heavy-duty scraper Piston rod/Retaining ring/Rod end nut material: Stainless steel Adjustable stroke cylinder/Adjustable extension type Adjustable stroke cylinder/Adjustable retraction type Dual stroke cylinder/Double rod Dual stroke cylinder/Single rod With split pins for double clevis pin/double knuckle joint pin and flat washers Double clevis pin/Double knuckle joint pin material: Stainless steel 304 With coil scraper With boss on rod end Grease for food processing machines Dust resistant actuator Special port location Full length dimension is the same as Series CQ1. L dimension from rod cover is the same as Series CQ1. Special rod end for double rod cylinder Fluororubber seals Full length dimension is the same as Series CQ1W. Long stroke of adjustable extension stroke cylinder (-XC8) Long stroke of adjustable retraction stroke cylinder (-XC9) Intermediate stroke of double rod cylinder Long stroke of dual stroke single rod cylinder Cylinder tube: With concave boss on head end o12 to o100 o32 to o63 o12 to o100 o20 to o100 o12 to o200 o20 to o100 o32 to o100 o12 to o100 o12 to o40 o12 to o100 o12 to o200 o32 to o100 o20 to o100 o12 to o100 o16 to o63 o12 to o100 o20 to o100 o12 to o100 o32 to o100 o12 to o100 o32 to o100 o12 to o25 o12 to o100 o12 to o32 o12 to o200 o12 to o160 o12 to o100 o12 to o200 o12 to o100 o20 to o100 o12 to o100 o12 to o50 Combinations of Standard Products and Made Note 4) o12 to o32: (ア), for o40 to o63 only Note 5) o12: (.) Note 6) o20 to o32: (ア), for o40 to o100 only Note 7) o20 to o25: (ア), for o32 to o100 only Note 8) Rod end lock: (.), for head end lock only Note 9) Only the products with an auto switch and without rubber bumper are compatible. Note 1) o12 with auto switch: With rubber bumper (Standard) Note 2) With rubber bumper (Standard) Note 3) o12 to o16: (ア), for o20 to o100 only (up to o50 for single acting type) o125 to o200 Series CQ2 : Standard : Made to Order : Special product (For details, please contact SMC.) : Not available Note 2) Note 6) Note 6) Note 2) Note 12) Note 12) Series Action/ Type CQ2 (Standard) Double acting Single rod Double rod Single rod/ Spring return Single rod/ Spring extend Single acting Applicable Symbol Specifications bore size CQ2 (Large Bore Size) Double acting Single rod Double rod B 782