【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   99 / 248

BOOKをみる

10秒後にBOOKのページに移動します


OA C D OUT IN 125 140 160 180 200 IN OUT IN OUT IN OUT IN OUT IN OUT 0.3 3376 3682 4313 4618 5655 6032 7257 7634 9048 9425 0.5 5627 6136 7188 7697 9425 10053 12095 12724 15080 15708 0.7 7878 8590 10063 10776 13195 14074 16933 17813 21112 21991 125 140 160 180 200 125 140 160 180 200 10 5.24 6.19 8.57 11.54 14.56 20 5.48 6.44 8.88 11.92 15.07 30 5.71 6.71 9.20 12.31 15.49 40 5.94 6.98 9.52 12.70 15.92 50 6.18 7.25 9.84 13.09 16.34 75 6.76 7.90 10.64 14.05 17.41 100 7.35 8.57 11.44 15.03 18.47 125 7.93 9.23 12.25 16.00 19.54 150 8.52 9.90 13.05 16.97 20.60 175 9.10 10.56 13.85 17.93 21.67 200 9.69 11.23 14.65 18.90 22.82 250 10.86 12.55 16.26 20.84 24.85 300 12.03 13.88 17.85 22.78 26.99 10 5.30 6.26 8.65 11.62 14.64 20 5.54 6.51 8.96 12.00 15.15 30 5.77 6.78 9.28 12.39 15.57 40 6.01 7.05 9.60 12.78 16.00 50 6.24 7.32 9.92 13.17 16.42 75 6.83 7.97 10.72 14.13 17.49 100 7.40 8.64 11.52 15.11 18.55 125 7.99 9.30 12.33 16.08 19.62 150 8.58 9.97 13.13 17.05 20.68 175 9.16 10.63 13.93 18.01 21.75 200 9.75 11.30 14.73 18.98 22.90 250 10.92 12.62 16.34 20.92 24.93 300 12.09 13.95 17.93 22.86 27.07 Cylinder model C D 22.9 100 110 120 130 140 165 190 110 120 130 140 150 175 200 CQ-M12 x 100L x 110L x 120L x 130L x 140L x 165L x 190L CQ-M14 x 110L x 120L x 130L x 140L x 150L x 175L x 200L 27.7 Mounting bolt part no. CュQ2B125/140-10DCZ -20DCZ -30DCZ -40DCZ -50DCZ -75DCZ -100DCZ CュQ2B160-10DCZ -20DCZ -30DCZ -40DCZ -50DCZ -75DCZ -100DCZ Cylinder model C D 36 125 135 145 155 165 190 215 135 145 155 165 175 200 225 CQ-M18 x 125L x 135L x 145L x 155L x 165L x 190L x 215L CQ-M18 x 135L x 145L x 155L x 165L x 175L x 200L x 225L 39 Mounting bolt part no. CュQ2B180-10DCZ -20DCZ -30DCZ -40DCZ -50DCZ -75DCZ -100DCZ CュQ2B200-10DCZ -20DCZ -30DCZ -40DCZ -50DCZ -75DCZ -100DCZ Theoretical Output (N) Bore size (mm) Operating direction Operating pressure (MPa) Without Auto Switch (kg) With Auto Switch (kg) Bore size (mm) Bore size (mm) Cylinder stroke (mm) Cylinder stroke (mm) Weight Calculation: (Example) CDQ2B125-30DCMZ . Basic weight: CDQ2B125-30DCZ ・・・・・・ 5.77 kg . Additional weight: Rod end male thread ・・・ 0.47 kg 6.24 kg Additional Weight (kg) Bore size (mm) Rod end male thread Male thread Nut 0.31 0.16 125 0.31 0.16 140 0.48 0.26 160 180 200 Mounting Bolt for CQ2B Mounting method: Mounting bolt for through-hole mounting of the C(D)Q2B is available as an option. Refer to the following for ordering procedures. Order the actual number of bolts that will be used. Example) CQ-M12 x 100L 4 pcs. Note 1) To install a through-hole type mounting bolt, make sure to use the flat washer that is provided. Note 2) For mounting bolts for the stroke length exceeding 100 mm, use the OA screw provided on the cylinder tube to secure the cylinder. Series CQ2 Material: Chromium molybdenum steel Surface treatment: Zinc chromated 844