【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   94 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M FV FX FZ M FV FX FZ L1 L1 FT L B A FT A L B A LS X Y Y X LT L B LG LZ LX LY LH L1 4 x oFD 4 x oFD Special cap bolt 4 x oLD LZ LX LY LH 4 x oLD LT L B Special cap bolt A LS Y X X Y L1 32 40 50 5st 5st 10st 20st 5st 10st 20st 10st 67.2 73.7 76.7 20st . . 96.7 5st 10st 33 39.5 40.5 20st . . 50.5 (mm) A B LS A B LS 57.2 63.7 . 28 34.5 . 5st 10st 17 23.5 17.5 20st . . 27.5 12 18.5 . 5st 10st 77.2 83.7 86.7 20st . . 106.7 67.2 73.7 . 5st 10st 43 49.5 50.5 20st . . 60.5 38 44.5 . 5st 10st 27 33.5 27.5 20st . . 37.5 22 28.5 . 32 40 50 27 27 28 . . 38 43.5 43.5 . 48.5 48.5 53.5 . . 63.5 6.6 6.6 9 4 4 5 30 33 39 57 64 79 57 64 78 L L1 LD LGLH LX 3.2 3.2 3.2 LT LY 71 78 95 LZ 11.2 11.2 14.7 X 5.8 7 8 Y 22 22 . 32 40 50 5st 5st 10st 20st 5st 10st 20st 10st 60 66.5 68.5 20st . . 88.5 5st 10st 33 39.5 40.5 20st . . 50.5 (mm) A B A B FD FT FV FX FZ 50 56.5 . 28 34.5 . 5st 10st 70 76.5 78.5 20st . . 98.5 60 66.5 . 5st 10st 43 49.5 50.5 20st . . 60.5 38 44.5 . 8 8 9 45 54 67 5.5 5.5 6.6 65 72 89 56 62 76 32 40 50 5st 10st 58 64.5 67.5 20st . . 87.5 5st 10st 68 74.5 77.5 20st . . 97.5 A A L L1 48 54.5 . 58 64.5 . 5st 10st 17 17 18 20st . . 28 12 12 . 5st 10st 38.5 38.5 43.5 20st . . 53.5 33.5 33.5 . 32 40 50 27 27 28 . . 38 43.5 43.5 . 48.5 48.5 53.5 . . 63.5 34 40 50 L L1 M 22 22 . Foot: CQ2L/CDQ2L Rod flange: CQ2F/CDQ2F Head flange: CQ2G/CDQ2G Rod end male thread Rod end male thread Rod end male thread Foot Bore size (mm) Bore size (mm) Without auto switch With auto switch Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Bore size (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange Bore size (mm) (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Series CQ2 Compact Cylinder: Standard Single Acting, Single Rod Compact Foot 32 40 50 Bore size (mm) Bore size (mm) 5st 5st 10st 20st 5st 10st 20st 10st 79.5 87.2 93.2 20st . . 113.2 5st 10st 33 39.5 40.5 20st . . 50.5 (mm) A Without auto switch B LS A B LS With auto switch 69.5 77.2 . 28 34.5 . 5st 10st 60.4 66.9 73.9 20st . . 83.9 55.4 61.9 . 5st 10st 89.5 97.2 103.2 20st . . 123.2 79.5 87.2 . 5st 10st 43 49.5 50.5 20st . . 60.5 38 44.5 . 5st 10st 70.4 76.9 83.9 20st . . 93.9 65.4 71.9 . 32 40 50 27 27 28 . . 38 43.5 43.5 . 48.5 48.5 53.5 . . 63.5 6.6 6.6 9 30 33 39 34 40 50 57 64 78 L L1 LD LH LX 3.2 3.2 3.2 LT LY 45 52 64 LZ 13.7 13.7 16.7 X 5.8 7 8 Y 22 22 . Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact foot: CQ2LC/CDQ2LC Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. 841 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A