【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   93 / 248

BOOKをみる

10秒後にBOOKのページに移動します


W1 V oZ1 Z M E J W E M K Q H1 R R oD L B A oTh9 C1 X L1 MM 2 4 x oN through 8 x oO counterbore H thread effective depth C P (Rc, NPT, G) (Port size) P1 (Piping tube O.D.) Minimum lead wire bending radius 10 Auto switch Width across flat B1 O1 thread 32 40 50 O1 M6 x 1.0 M6 x 1.0 M8 x 1.25 R 10 10 14 32 40 50 C1 20.5 20.5 26 32 40 50 Z1 13 13 16 P1 6 6 8 V 36.5 40.5 50 W1 59 66.5 82 H1 8 8 11 B1 22 22 27 X 23.5 23.5 28.5 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 (mm) 5st 33.5 33.5 . 10st 38.5 38.5 43.5 20st . . 53.5 L1 Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. 32 40 50 (mm) A B P Q A B P Q 5 10 5 10 10 20 40 50 46.5 56.5 58.5 78.5 28 33 34.5 39.5 40.5 50.5 M5 x 0.8 1/8 1/8 1/4 10 12.5 10.5 50 60 56.5 66.5 68.5 88.5 38 43 44.5 49.5 50.5 60.5 1/8 1/8 1/4 10 12.5 10.5 13 13 15 16 16 20 45 52 64 M8 x 1.25 M8 x 1.25 M10 x 1.5 4.5 5 7 14 14 17 12 17 12 17 18 28 34 40 50 5.5 5.5 6.6 9 depth 7 9 depth 7 11 depth 8 49.5 57 71 14 15 19 C D E H J K L M N O W Z o32 to o50/Spring Extend With Auto Switch (In the case of without auto switches, the A, B, P and Q dimensions will be only changed. Refer to the dimension table.) Dimensions Standard (Through-hole): CQ2B/CDQ2B Built-in One-touch fittings: o32 to o50 Both ends tapped: CQ2A/CDQ2A With boss on head end Rod end male thread Bore size (mm) Both Ends Tapped (mm) Bore size (mm) 32 40 50 Th9 21 28 35 0 .0.052 0 .0.052 0 .0.062 Note) With boss on rod end: Option (Suffix “-XC36” to the end of model number.) With Boss on Head End (mm) Rod End Male Thread Bore size (mm) Bore size (mm) Built-in One-touch Fittings (mm) . For details about the rod end nut and accessory brackets, refer to page 804. Bore size (mm) Stroke Without auto switch (mm) With auto switch Series CQ2 840