【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   91 / 224

BOOKをみる

10秒後にBOOKのページに移動します


125 140 160 180 200 0.3 3376 4313 5655 7257 9048 0.5 5627 7188 9425 12095 15080 0.7 7878 10063 13195 16933 21112 125 140 160 180 200 10 5.47 6.43 8.87 11.75 14.89 20 5.76 6.73 9.26 12.23 15.42 30 6.05 7.06 9.65 12.73 15.94 40 6.37 7.40 10.07 13.21 16.47 50 6.68 7.75 10.49 13.70 16.98 75 7.47 8.61 11.53 14.91 18.30 100 8.24 9.47 12.58 16.13 19.61 125 9.03 10.33 13.63 17.34 20.92 150 9.82 11.20 14.68 18.56 21.23 175 10.60 12.06 15.72 19.77 23.54 200 11.39 12.92 16.77 20.99 24.85 250 12.96 14.64 18.87 23.42 27.47 300 14.52 16.37 20.96 25.86 30.10 125 140 160 180 200 10 5.53 6.50 8.95 11.83 14.97 20 5.82 6.80 9.34 12.31 15.50 30 6.11 7.13 9.73 12.81 16.02 40 6.43 7.47 10.15 13.29 16.55 50 6.74 7.82 10.57 13.78 17.06 75 7.53 8.68 11.61 14.99 18.38 100 8.30 9.54 12.66 16.21 19.69 125 9.09 10.40 13.71 17.42 21.00 150 9.88 11.27 14.76 18.64 21.31 175 10.66 12.13 15.80 19.85 23.62 200 11.45 12.99 16.85 21.07 24.93 250 13.02 14.71 18.95 23.50 27.55 300 14.58 16.44 21.04 25.94 30.18 Caution 1. For installation and removal, use an appropriate pair of pliers (tool for installing a type C retaining ring). 2. Even if a proper plier (tool for installing a type C retaining ring) is used, it is likely to inflict damage to a human body or peripheral equipment, as a retaining ring may be flown out of the tip of a plier (tool for installing a type C retaining ring). Be much careful with the popping of a retaining ring. Besides, be certain that a retaining ring is placed firmly into the groove of rod cover before supplying air at the time of installment. Retaining Ring Installation/Removal Do not apply reverse torque to the piston rods sticking out from both sides of this cylinder at the same time. The torque makes connection threads inside loosen, which may cause an accident or malfunction. Install or remove loads while the piston rod width across flat is secured. Do not fix the other side of the piston rod width across flat and apply reverse torque. Mounting Warning Bore size Operating pressure (MPa) (mm) (N) Theoretical Output Weight Without Auto Switch Bore size (mm) Cylinder stroke (mm) (kg) With Auto Switch Cylinder stroke (mm) (kg) Bore size (mm) Additional Weight (kg) Bore size (mm) Rod end male thread Male thread Nut 125 0.62 0.32 140 0.62 0.32 160, 180, 200 0.96 0.52 Calculation: (Example) CDQ2WB125-30DCMZ . Basic weight: CDQ2WB125-30DCZ ・・・・ 6.11 kg . Additional weight: Rod end male thread ・・・・・ 0.94 kg 7.05 kg Series CQ2W 850