【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   90 / 248

BOOKをみる

10秒後にBOOKのページに移動します


X Y Y X LT LG L L1 A B LS L FT L1 A B L B A FT L1 FZ FX FV FZ FX LX LZ LY LH FV Special cap bolt 2 x oFD 2 x oFD 4 x oLD LZ LX 4 x oLD LY LH L B Special cap bolt LT A LS Y X X Y L1 12 16 20 25 5st 60.7 58.8 63.2 64.7 10st 70.7 68.8 73.2 74.7 5st 37.4 35.5 36.5 37.5 10st 42.4 40.5 41.5 42.5 LD 4.5 4.5 6.6 6.6 LG 2.8 2.8 4 4 LH 17 19 24 26 5st 25.4 23.5 24.5 22.5 10st 30.4 28.5 29.5 27.5 A B 5st 18.5 18.5 19.5 20 10st 23.5 23.5 24.5 25 5st 29 30.5 33.5 37.5 10st 34 35.5 38.5 42.5 L L1 12 16 20 25 5st 55.9 54 56 57.5 10st 65.9 64 66 67.5 5st 37.4 35.5 36.5 37.5 10st 42.4 40.5 41.5 42.5 FD 4.5 4.5 6.6 6.6 FT 5.5 5.5 8 8 FV 25 30 39 42 FX 45 45 48 52 FZ 55 55 60 64 A 12 16 20 25 5st 51.4 49.5 54 55.5 10st 61.4 59.5 64 65.5 A B 5st 18.5 18.5 19.5 20 10st 23.5 23.5 24.5 25 5st 29 30.5 33.5 37.5 10st 34 35.5 38.5 42.5 L L1 LS (mm) (mm) 5st 8.5 8.5 9.5 10 10st 13.5 13.5 14.5 15 L 5st 19 20.5 23.5 27.5 10st 24 25.5 28.5 32.5 L1 12 16 20 25 LT 2 2 3.2 3.2 LX 34 38 48 52 LY 29.5 33.5 42 46 LZ 44 48 62 66 X 8 8 9.2 10.7 Y 4.5 5 5.8 5.8 Foot: CDQ2L Rod flange: CDQ2F Head flange: CDQ2G Rod end male thread Rod end male thread Rod end male thread Foot Bore size (mm) Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange Bore size (mm) (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Series CQ2 Compact Cylinder: Standard Single Acting, Single Rod Compact Foot Bore size (mm) 12 16 20 25 5st 69.7 68.3 75 76.5 10st 79.7 78.3 85 86.5 5st 37.4 35.5 36.5 37.5 10st 42.4 40.5 41.5 42.5 LD 4.5 4.5 6.6 6.6 LH 17 19 24 26 LT 2 2 3.2 3.2 5st 56 54.1 62.9 63.9 10st 61 59.1 67.9 68.9 A B 5st 18.5 18.5 19.5 20 10st 23.5 23.5 24.5 25 5st 29 30.5 33.5 37.5 10st 34 35.5 38.5 42.5 L L1 LS (mm) Bore size (mm) 12 16 20 25 LX 15.5 20 25.5 28 LY 29.5 33.5 42 46 LZ 25 29 36 40 X 9.3 9.3 13.2 13.2 Y 4.5 5 5.8 5.8 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact foot: CDQ2LC Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. 839 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A