【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   89 / 248

BOOKをみる

10秒後にBOOKのページに移動します


S U EB EA E M K Q H1 C1 X L1 G oTh9 R R oD L B A MM o12 K M E S U o16 to o25 8 ュV H thread effective depth C 2 x oN through 4 x oO counterbore Auto switch Minimum lead wire bending radius 10 M5 x 0.8 (Port size) Width across flat B1 O1 thread 2 x oN through 4 x oO counterbore H thread effective depth C ュV 12 16 20 25 O1 M4 x 0.7 M4 x 0.7 M6 x 1.0 M6 x 1.0 R 7 7 10 10 12 16 20 25 Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. 5 10 5 10 5 10 5 10 C 6 8 7 12 B 37.4 42.4 35.5 40.5 36.5 41.5 37.5 42.5 A 45.9 55.9 44 54 46 56 47.5 57.5 D 6 8 10 12 E 33 37 47 52 EA . 13.2 13.6 13.6 EB . 6.6 6.8 6.8 H M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1.0 K 5 6 8 10 M 22 28 36 40 L 8.5 13.5 8.5 13.5 9.5 14.5 10 15 N 3.5 3.5 5.5 5.5 O 6.5 depth 3.5 6.5 depth 3.5 9 depth 7 9 depth 7 S 27.5 29.5 35.5 40.5 U 14 15 18 21 V 25 29 36 40 Q 11 10 8 9 (mm) 12 16 20 25 B1 8 10 13 17 X 10.5 12 14 17.5 MM M5 x 0.8 M6 x 1.0 M8 x 1.25 M10 x 1.25 C1 9 10 12 15 H1 4 5 5 6 (mm) 5st 19 20.5 23.5 27.5 10st 24 25.5 28.5 32.5 L1 o12 to o25/Spring Extend With Auto Switch Dimensions Standard (Through-hole): CDQ2B With boss on head end Rod end male thread Both ends tapped: CDQ2A Bore size (mm) Both Ends Tapped (mm) Bore size (mm) 12 16 20 25 G 1.5 1.5 2 2 Th9 15 20 13 15 0 .0.043 0 .0.052 0 .0.043 0 .0.043 Note) With boss on rod end: Option (Suffix “-XC36” to the end of model number.) With Boss on Head End (mm) Rod End Male Thread Bore size (mm) Bore size (mm) Stroke (mm) . For details about the rod end nut and accessory brackets, refer to page 804. Series CQ2 838