【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   83 / 224

BOOKをみる

10秒後にBOOKのページに移動します


CQ2B With auto switch Without auto switch CDQ2B Cylinder stroke (mm) Refer to page 843 for standard strokes. Bore size 125 140 160 180 200 125 mm 140 mm 160 mm 180 mm 200 mm 125 125 30 30 M9BW DC DC Action Z Z Auto switch mounting groove Z o125 to o200 4 surfaces Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. . . Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2B140-30DCZ Rc NPT G Port thread type Nil TN TF Made to Order Refer to page 843 for details. Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 24 V Relay, PLC . . 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V IC circuit . IC circuit . IC circuit . M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.. M9PAV.. M9BAV.. M9N M9P M9B M9NW M9PW M9BW M9NA.. M9PA.. M9BA.. No Yes Grommet 3-wire (NPN equivalent) 2-wire 24 V . Relay, PLC . 100 V 100 V or less 5 V 12 V 5 V, 12 V IC circuit . IC circuit A96V A93V A90V A96 A93 A90 How to Order Compact Cylinder: Large Bore Size Double Acting, Single Rod Series CQ2 o125, o140, o160, o180, o200 With auto switch (Built-in magnet) B Mounting Through-hole/Both ends tapped common (Standard) . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQ2” on page 844. Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch Nil . Refer to the below table for applicable auto switches. Without auto switch Body option Nil M Standard (Rod end female thread) Rod end male thread Cushion C Rubber bumper D Double acting Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Indicator light Perpendicular In-line Reed auto switch Solid state auto switch Diagnostic indication (2-color indication) Water resistant (2-color indication) . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . There are other applicable auto switches other than the listed above. For details, refer to page 960. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. 842