【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   82 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M FV FX FZ L1 L1 FT L B A M FV FX FZ FT A L B LZ LX LY LH A LS X Y Y X LT L B LG L1 4 x oFD 4 x oFD Special cap bolt 4 x oLD 32 40 50 57.2 63.7 66.7 52.2 58.7 76.7 33 39.5 40.5 28 34.5 50.5 17 23.5 17.5 12 18.5 27.5 67.2 73.7 76.7 62.2 68.7 86.7 43 49.5 50.5 38 44.5 60.5 27 33.5 27.5 22 28.5 37.5 (mm) 5st 10st 20st 5st 10st 20st 5st 10st 20st 5st 10st 20st 5st 10st 20st 5st 10st 20st A B LS A B LS 32 40 50 38.5 38.5 43.5 6.6 6.6 9 4 4 5 30 33 39 3.2 3.2 3.2 57 64 78 71 78 95 11.2 11.2 14.7 5.8 7 8 L L1 LD LG LH LT 57 64 79 LX LY LZ X Y 17 17 18 32 40 50 50 56.5 58.5 45 51.5 68.5 33 39.5 40.5 28 34.5 50.5 60 66.5 68.5 55 61.5 78.5 43 49.5 50.5 38 44.5 (mm) 5st 10st 20st 5st 10st 20st 5st 10st 20st 5st 10st 60.5 20st A B A B 32 40 50 8 8 9 48 54 67 56 62 76 65 72 89 17 17 18 38.5 38.5 43.5 34 40 50 FD FT FV FX FZ L L1 M 5.5 5.5 6.6 32 40 50 48 54.5 57.5 43 49.5 67.5 58 64.5 67.5 53 59.5 77.5 28.5 28.5 33.5 7 7 8 (mm) 5st 10st 20st 5st 10st 20st A A L L1 Foot: CQ2L/CDQ2L Rod end male thread Rod flange: CQ2F/CDQ2F Rod end male thread Head flange: CQ2G/CDQ2G Rod end male thread Foot Bore size (mm) Without auto switch With auto switch Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Without auto switch With auto switch Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange Bore size (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Series CQ2 Compact Cylinder: Standard Single Acting, Single Rod Compact Foot Bore size (mm) 32 40 50 72 80.9 89.9 67 75.9 99.9 33 39.5 40.5 28 34.5 50.5 60.4 66.9 73.9 55.4 61.9 83.9 82 90.9 99.9 77 85.9 109.9 43 49.5 50.5 38 44.5 60.5 70.4 76.9 83.9 65.4 71.9 93.9 (mm) 5st 10st 20st 5st 10st 20st 5st 10st 20st 5st 10st 20st 5st 10st 20st 5st 10st 20st A B LS Without auto switch A B LS With auto switch Bore size (mm) 32 40 50 38.5 38.5 43.5 6.6 6.6 9 30 33 39 34 40 50 57 64 78 45 52 64 13.7 13.7 16.7 5.8 7 8 L L1 LD LH LX 3.2 3.2 3.2 LT LY LZ X Y 17 17 18 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact foot: CQ2LC/CDQ2LC Rod end male thread L1 A LS X X Y LT Y LZ LX LY LH L B Special cap bolt 4 x oLD . For details about the rod end nut and accessory brackets, refer to page 804. 835 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A