【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 81 / 248 10秒後にBOOKのページに移動します |
|
W1 V oZ1 Z M E J W E M K H1 R R oD F L B A oTh9 C1 X L1 MM 2 4 x oN through 8 x oO counterbore H thread effective depth C Auto switch Minimum lead wire bending radius 10 P (Rc, NPT, G) (Port size) P1 (Piping tube O.D.) Width across flat B1 O1 thread 32 40 50 O1 M6 x 1.0 M6 x 1.0 M8 x 1.25 R 10 10 14 32 40 50 B1 22 22 27 32 40 50 Z1 13 13 16 P1 6 6 8 V 36.5 40.5 50 W1 59 66.5 82 X 23.5 23.5 28.5 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 C1 20.5 20.5 26 H1 8 8 11 (mm) Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. 32 40 50 35 40 41.5 46.5 48.5 58.5 5 10 5 10 10 20 28 33 34.5 39.5 40.5 50.5 5.5 7.5 7.5 10.5 10.5 M5 x 0.8 1/8 1/8 1/4 45 50 51.5 56.5 58.5 68.5 38 43 44.5 49.5 50.5 60.5 (mm) 7.5 7.5 10.5 1/8 1/8 1/4 A B F P A B F P 16 16 20 45 52 64 M8 x 1.25 M8 x 1.25 M10 x 1.5 4.5 5 7 14 14 17 7 7 8 34 40 50 C D E H J K L M 5.5 5.5 6.6 N 9 depth 7 9 depth 7 11 depth 8 O 49.5 57 71 W 13 13 15 14 15 19 Z L1 28.5 28.5 33.5 o32 to o50/Spring Return With Auto Switch (In the case of without auto switches, the A, B, F and P dimensions will be only changed. Refer to the dimension table.) Dimensions Standard (Through-hole): CQ2B/CDQ2B Built-in One-touch fittings: o32 to o50 Both ends tapped: CQ2A/CDQ2A With boss on head end Rod end male thread Bore size (mm) Both Ends Tapped (mm) Bore size (mm) 32 40 50 Th9 21 28 35 0 .0.052 0 .0.052 0 .0.062 Note 1) With boss on rod end: Option (Suffix “-XC36” to the end of model number.) With Boss on Head End (mm) Rod End Male Thread Bore size (mm) Bore size (mm) Built-in One-touch Fittings (mm) Bore size (mm) Stroke (mm) Without auto switch With auto switch Note 2) The A, B dimensions of the o32-5 mm stroke with built-in One-touch fittings without auto switch are the same as those of the o32-10 mm stroke without auto switch. . For details about the rod end nut and accessory brackets, refer to page 804. Series CQ2 834 |