【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   78 / 248

BOOKをみる

10秒後にBOOKのページに移動します


X Y Y X LT LG L L1 A B LS FZ FX FV L FT A B L B FZ FX FV A FT L1 LX LZ LY LH Special cap bolt 2 x oFD 4 x oLD 2 x oFD L1 12 16 20 25 5st 51.3 53.8 58.2 59.7 10st 56.3 58.8 63.2 64.7 5st 33 35.5 36.5 37.5 10st 38 40.5 41.5 42.5 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 LD 4.5 4.5 6.6 6.6 LG 2.8 2.8 4 4 LH 17 19 24 26 5st 21 23.5 24.5 22.5 10st 26 28.5 29.5 27.5 A B 12 16 20 25 5st 46.5 49 51 52.5 10st 51.5 54 56 57.5 5st 33 35.5 36.5 37.5 10st 38 40.5 41.5 42.5 FD 4.5 4.5 6.6 6.6 FT 5.5 5.5 8 8 FV 25 30 39 42 FX 45 45 48 52 FZ 55 55 60 64 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 A 12 16 20 25 5st 46.4 44.5 49 50.5 10st 51.4 49.5 54 55.5 L 3.5 3.5 4.5 5 L1 14 15.5 18.5 22.5 A B LS (mm) (mm) (mm) 12 16 20 25 LT 2 2 3.2 3.2 LX 34 38 48 52 LY 29.5 33.5 42 46 LZ 44 48 62 66 X 8 8 9.2 10.7 Y 4.5 5 5.8 5.8 Foot: CDQ2L Rod flange: CDQ2F Head flange: CDQ2G Rod end male thread Rod end male thread Foot Bore size (mm) Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Series CQ2 Compact Cylinder: Standard Single Acting, Single Rod Rod end male thread Compact Foot Bore size (mm) 12 16 20 25 5st 60.6 64.1 74.5 75.5 10st 65.6 69.1 79.5 80.5 5st 33 35.5 36.5 37.5 10st 38 40.5 41.5 42.5 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 LD 4.5 4.5 6.6 6.6 LH 17 19 24 26 5st 51.6 54.1 62.9 63.9 10st 56.6 59.1 67.9 68.9 A B LS (mm) Bore size (mm) 12 16 20 25 LT 2 2 3.2 3.2 LX 15.5 20 25.5 28 LY 29.5 33.5 42 46 LZ 25 29 36 40 X 9.3 9.3 13.2 13.2 Y 4.5 5 5.8 5.8 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact foot: CDQ2LC Rod end male thread LZ LX 4 x oLD LY LH A LS Y X X Y LT Special cap bolt L B L1 . For details about the rod end nut and accessory brackets, refer to page 804. 833 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A