【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   75 / 224

BOOKをみる

10秒後にBOOKのページに移動します


L1 L LG LT X Y Y X LS B A FT L A B L1 FV FX FZ L A B FT L1 LH LY LZ LX FV FX FZ Special cap bolt 2 x oFD 4 x oLD 2 x oFD LZ LX 4 x oLD LY LH L B Special cap bolt LT A LS Y X X Y L1 12 16 20 25 5st 45.3 46.8 51.2 54.7 10st 55.3 56.8 61.2 64.7 5st 22 23.5 24.5 27.5 10st 27 28.5 29.5 32.5 5st 18.5 18.5 19.5 20 10st 23.5 23.5 24.5 25 5st 29 30.5 33.5 37.5 10st 34 35.5 38.5 42.5 LD 4.5 4.5 6.6 6.6 LG 2.8 2.8 4 4 LH 17 19 24 26 5st 10 11.5 12.5 12.5 10st 15 16.5 17.5 17.5 A B L L1 12 16 20 25 5st 40.5 42 44 47.5 10st 50.5 52 54 57.5 5st 22 23.5 24.5 27.5 5st 18.5 18.5 19.5 20 10st 27 28.5 29.5 32.5 10st 23.5 23.5 24.5 25 5st 29 30.5 33.5 37.5 10st 34 35.5 38.5 42.5 FD 4.5 4.5 6.6 6.6 FT 5.5 5.5 8 8 FV 25 30 39 42 FX 45 45 48 52 FZ 55 55 60 64 A L 12 16 20 25 5st 36 37.5 42 45.5 10st 46 47.5 52 55.5 A B L1 LS (mm) (mm) 5st 8.5 8.5 9.5 10 10st 13.5 13.5 14.5 15 L 5st 19 20.5 23.5 27.5 10st 24 25.5 28.5 32.5 L1 (mm) 12 16 20 25 LT 2 2 3.2 3.2 LX 34 38 48 52 LY 29.5 33.5 42 46 LZ 44 48 62 66 X 8 8 9.2 10.7 Y 4.5 5 5.8 5.8 Foot: CQ2L Rod flange: CQ2F Head flange: CQ2G Rod end male thread Rod end male thread Rod end male thread Foot Bore size (mm) Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Series CQ2 Compact Cylinder: Standard Single Acting, Single Rod Compact Foot Bore size (mm) 12 16 20 25 5st 54.3 56.3 63 66.5 10st 64.3 66.3 73 76.5 5st 22 23.5 24.5 27.5 10st 27 28.5 29.5 32.5 5st 18.5 18.5 19.5 20 10st 23.5 23.5 24.5 25 5st 29 30.5 33.5 37.5 10st 34 35.5 38.5 42.5 LD 4.5 4.5 6.6 6.6 LH 17 19 24 26 LT 2 2 3.2 3.2 5st 40.6 42.1 50.9 53.9 10st 45.6 47.1 55.9 58.9 A B L L1 LS (mm) Bore size (mm) 12 16 20 25 LX 15.5 20 25.5 28 LY 29.5 33.5 42 46 LZ 25 29 36 40 X 9.3 9.3 13.2 13.2 Y 4.5 5 5.8 5.8 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact foot: CQ2LC Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. 837 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A