【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   74 / 248

BOOKをみる

10秒後にBOOKのページに移動します


LH LY LZ LX L LG LT X Y Y X LS B A L1 FV FX FZ L1 FT L A B FV FX FZ L A B FT L1 4 x oLD Special cap bolt 2 x oFD 2 x oFD 12 16 20 25 5st 40.3 41.8 46.2 49.7 10st 45.3 46.8 51.2 54.7 5st 22 23.5 24.5 27.5 10st 27 28.5 29.5 32.5 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 LD 4.5 4.5 6.6 6.6 LG 2.8 2.8 4 4 LH 17 19 24 26 5st 10 11.5 12.5 12.5 10st 15 16.5 17.5 17.5 A B 12 16 20 25 5st 35.5 37 39 42.5 10st 40.5 42 44 47.5 5st 22 23.5 24.5 27.5 10st 27 28.5 29.5 32.5 FD 4.5 4.5 6.6 6.6 FT 5.5 5.5 8 8 FV 25 30 39 42 FX 45 45 48 52 FZ 55 55 60 64 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 A 12 16 20 25 5st 31 32.5 37 40.5 10st 36 37.5 42 45.5 L 3.5 3.5 4.5 5 L1 14 15.5 18.5 22.5 A B LS (mm) 12 16 20 25 LT 2 2 3.2 3.2 LX 34 38 48 52 LY 29.5 33.5 42 46 LZ 44 48 62 66 X 8 8 9.2 10.7 Y 4.5 5 5.8 5.8 (mm) Foot: CQ2L Rod flange: CQ2F Head flange: CQ2G Rod end male thread Rod end male thread Rod end male thread Foot Bore size (mm) Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange (mm) . The dimensions except A, L and L1 are the same as those of the rod flange. Series CQ2 Compact Cylinder: Standard Single Acting, Single Rod Compact Foot Bore size (mm) 12 16 20 25 5st 49.6 52.1 62.5 65.5 10st 54.6 57.1 67.5 70.5 5st 22 23.5 24.5 27.5 10st 27 28.5 29.5 32.5 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 LD 4.5 4.5 6.6 6.6 LH 17 19 24 26 5st 40.6 42.1 50.9 53.9 10st 45.6 47.1 55.9 58.9 A B LS (mm) Bore size (mm) 12 16 20 25 LT 2 2 3.2 3.2 LX 15.5 20 25.5 28 LY 29.5 33.5 42 46 LZ 25 29 36 40 X 9.3 9.3 13.2 13.2 Y 4.5 5 5.8 5.8 Compact foot: CQ2LC Rod end male thread Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated A LS Y X X Y LT L B Special cap bolt LY LH LZ LX 4 x oLD L1 . For details about the rod end nut and accessory brackets, refer to page 804. 831 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A