【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   70 / 248

BOOKをみる

10秒後にBOOKのページに移動します


!2 !0 e y t oir q u!4 w !1 !3 !5ytr !6!4q w oi u . Seal kit includes !4. Order the seal kit, based on each bore size. 12 16 20 25 32 40 50 Contents How to Order Single acting/Spring return CQ2B12-S-PS CQ2B16-S-PS CQ2B20-S-PS CQ2B25-S-PS CQ2B32-S-PS CQ2B40-S-PS CQ2B50-S-PS Kits includes item !4 from the above table. Single acting/Spring extend CQ2B12-T-PS CQ2B16-T-PS CQ2B20-T-PS CQ2B25-T-PS CQ2B32-T-PS CQ2B40-T-PS CQ2B50-T-PS Kits include items !4, !5, !6 from the above table. Replacement Parts/Seal Kit Bore size (mm) . Seal kit includes !4, !5, !6. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Construction Spring return Spring extend With boss on head end Rod end male thread Built-in One-touch fittings Port size M5 x 0.8 . Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 Description Cylinder tube Piston Piston rod Collar Retaining ring Bushing Return spring Bronze element Retaining ring Plug with fixed orifice Rod end nut Centering location ring One-touch fitting Note Hard anodized Chromated o12 to o25 o32 to o50, Hard chrome plated o12 to o40, Anodized o50, Chromated, Painted Phosphate coated o50 Zinc chromated Port size Rc1/8, 1/4 Port size M5 x 0.8 Zinc chromated o20 to o50, Anodized o32 to o50 . On spring extend (Type T), piston and piston rod are integrated (stainless steel). (Except o12 and o16 of built-in magnet type) Replacement Parts No. 14 15 16 Description Piston seal Rod seal Gasket Material NBR NBR NBR Note Series CQ2 Compact Cylinder: Standard Single Acting, Single Rod Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum alloy Aluminum alloy casted Carbon tool steel Bearing alloy Piano wire Sintered metallic BC Carbon tool steel Alloy steel Carbon steel Aluminum alloy . 827 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z