【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   66 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M9BW 10 S 32 32 With auto switch (Built-in magnet) CQ2 B CDQ2 B Through-hole (Standard) Both ends tapped Foot Compact foot B A L LC Rod flange Head flange Double clevis F G D Mounting Bore size S Made to Order Refer to the next page for details. CQ2 B 20 10 S 10 12 16 20 25 32 40 50 12 mm 16 mm 20 mm 25 mm 32 mm 40 mm 50 mm Z Z . Mounting brackets are shipped together (but not assembled). . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQ2” on pages 826 and 827. Rod end bracket (Refer to pages 804 and 805.) Nil D E V W None Simple joint A type + Joint Simple joint B type + Joint Single knuckle joint Double knuckle joint Mounting bolt Nil L None Shipped together M L W . Mounting bolt is shipped together only when the mounting bracket is “B”. . For details about the mounting bolt sizes, refer to pages 826 and 829. . Mounting bolt is shipped together. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. 24 V . M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 . . 24 V . A96V A93V.2 A90V A96 A93 A90 Cylinder stroke (mm) Refer to the next page for standard strokes. Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. How to Order Compact Cylinder: Standard Single Acting, Single Rod Series CQ2 o12, o16, o20, o25, o32, o40, o50 With auto switch Without auto switch o12 to o25 Without auto switch o32 to o50 Note 1) Bore sizes available with One-touch fittings are o32 to o50. . For cylinders without auto switch, M threads are compatible only for o32-5 mm stroke model. Built-in One-touch fittings Note 1) M thread Rc NPT G o12 to o25 o32 to o50 Port thread type Nil TN TF F Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2L32-10SZ Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch Nil Without auto switch . Refer to the below table for applicable auto switches. Auto switch mounting groove Z o12 to o25 o32 to o50 2 surfaces 4 surfaces Body option Nil F M Standard With boss on head end Rod end male thread . Combination of body options (“FM”) is available. Action S T Single acting, Spring return Single acting, Spring extend Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Perpendicular In-line Indicator light IC circuit . IC circuit . IC circuit . Relay, PLC . Relay, PLC IC circuit . IC circuit 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . 100 V 100 V or less 5 V 12 V 5 V, 12 V Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Diagnostic indication (2-color indication) Water resistant (2-color indication) No Yes Grommet 3-wire (NPN equivalent) 2-wire Reed auto switch Solid state auto switch . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . There are other applicable auto switches other than the listed above. For details, refer to page 960. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. . The single knuckle joint and double knuckle joint cannot be mounted for the rod end female thread. . A knuckle joint pin is not provided with the single knuckle joint. . The simple joint A and B types cannot be mounted for the rod end male thread. . Rod end bracket is shipped together. 823 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z B