【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   64 / 248

BOOKをみる

10秒後にBOOKのページに移動します


FX FZ M FV FT L1 L3 L4 + Stroke A1 + 2 (Stroke) B + Stroke L2 + Stroke A + 2 (Stroke) 4 x oFD (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 119 129 148 158 157.5 167.5 129 158 167.5 43.5 53.5 53.5 A1 A1 L3 33.5 43.5 43.5 L4 8 10 12 (mm) 63 80 100 9 11 11 9 11 11 80 99 117 92 116 136 108 134 154 18 20 22 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 68 78 81 91 94.5 104.5 42 52 51 61 60.5 70.5 78 91 104.5 52 61 70.5 A B A B FD FT FV FX FZ L1 L2 60 77 94 M Flange: CQ2WF/CDQ2WF Rod End Male Thread 63 80 100 Without auto switch With auto switch Note) The positions of left and right width across flats are not constant. Bore size (mm) Stroke range (mm) Flange Bore size (mm) Stroke range (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated Series CQ2W Compact Cylinder: Standard Double Acting, Double Rod Rod end male thread 821-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A