【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   63 / 224

BOOKをみる

10秒後にBOOKのページに移動します


!0 eytoirqu!1!2w !3rt!4y!1!2qwoiu 12 1 1.5 1 0.7 . 49 32 54 52 29 16 1 3 2 1.3 . 62 40 67 63 35 20 3 6 4 2 . 147 97 131 124 78 25 3 12 8 3 . 169 116 153 144 114 32 6 26 17 5 6 142 99 180 165 151 40 6 27 17 7 6 154 114 214 198 196 50 6 53 32 13 10.5 243 177 373 348 393 12 16 20 25 32 40 50 12 16 20 25 32 40 50 5 10 15 20 44 64 97 135 182 269 . 49 63 110 149 192 279 . 49 72 109 150 202 290 456 65 71 119 163 208 296 486 . . . . . . . . . . . . . . . . . . . . 521 . . . . . . 540 Refer to the below pages for further information on auto switches. Auto switch proper mounting position and its mounting height Minimum stroke for auto switch mounting Operating range Auto switch mounting brackets/Part no. P.954 to 960 Standard: Single Acting, Single Rod Series CDQ2 With Auto Switch Weight Weight Action Bore size (mm) Cylinder stroke (mm) Spring extend Spring return (g) Bore size (mm) Additional Weight Both ends tapped With boss on head end Built-in One-touch fittings Foot (Including mounting bolts) Compact foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) Male thread Nut Rod end male thread (g) Add each weight of auto switches when auto switches are mounted. Calculation: (Example) CDQ2D32-10SMZ . Basic weight: CDQ2B32-10SZ . Additional weight: Both ends tapped Rod end male thread Double clevis 202 g 6 g 43 g 151 g 402 g Port size M5 x 0.8 Spring return Spring extend Construction No. 1 2 3 4 5 6 7 8 9 10 11 Description Cylinder tube Piston Piston rod Collar Retaining ring Bushing Return spring Bronze element Retaining ring Plug with fixed orifice Magnet Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum alloy Aluminum alloy casted Carbon tool steel Bearing alloy Piano wire Sintered metallic BC Carbon tool steel Alloy steel . Note Hard anodized Chromated o12 to o25 o32 to o50, Hard chrome plated o12 to o40, Anodized o50, Chromated, Painted Phosphate coated o50 Zinc chromated Port size Rc1/8, 1/4 Port size M5 x 0.8 . On spring extend (Type T), piston with o20 or more and piston rod are integrated (stainless steel). Component Parts No. 12 13 14 Description Piston seal Rod seal Gasket Material NBR NBR NBR Note Replacement Parts/Seal Kit Since the same as those of the standard, single acting, single rod, refer to page 827. A 828