【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   62 / 248

BOOKをみる

10秒後にBOOKのページに移動します


X Y Y X L LG LT L1 LY LH LZ LX Special cap bolt 4 x oLD LS + Stroke B + Stroke A + 2 (Stroke) L + Stroke L1 + Stroke A1 + 2 (Stroke) (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 129 139 158 168 167.5 177.5 139 168 177.5 43.5 53.5 53.5 A1 A1 L1 Foot: CQ2WL/CDQ2WL Note) The positions of left and right width across flats are not constant. Rod End Male Thread Bore size (mm) Stroke range (mm) Without auto switch With auto switch 63 80 100 Note) The positions of left and right width across flats are not constant. Series CQ2W Compact Cylinder: Standard Double Acting, Double Rod Rod end male thread Rod end male thread Compact foot: CQ2WLC/CDQ2WLC 10 to 50 75,100 10 to 50 75,100 10 to 50 75,100 129 139 158 168 167.5 177.5 139 168 177.5 43.5 53.5 53.5 A1 A1 L1 11 13 13 46 59 71 3.2 4.5 6 60 77 94 91.5 114 136 77 98 117 18.2 22.5 24 9 11 12.5 L LD LH LT LX LY LZ X Y 18 20 22 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact Foot 63 80 100 (mm) A B LS A B LS 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 87.2 97.2 104.5 114.5 119 129 42 52 51 61 60.5 70.5 78.4 88.4 96 106 108.5 118.5 97.2 114.5 129 52 61 70.5 88.4 106 118.5 A + 2 (Stroke) LS + Stroke Y X X Y LT L B + Stroke L + Stroke A1 + 2 (Stroke) L1 L1 + Stroke LZ LX LY 4×oLD LH 11 13 13 5 7 7 46 59 71 3.2 4.5 6 95 118 137 91.5 114 136 113 140 162 16.2 19.5 23 9 11 12.5 L LD LG LH LT LX LY LZ X Y 18 20 22 Foot bracket material: Carbon steel Surface treatment: Nickel plated Foot 63 80 100 (mm) A B LS A B LS 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 78 88 91 101 104.5 114.5 42 52 51 61 60.5 70.5 16 26 21 31 26.5 36.5 88 101 114.5 52 61 70.5 26 31 36.5 Bore size (mm) Stroke range (mm) Without auto switch With auto switch Special cap bolt Rod End Male Thread (mm) Bore size (mm) Stroke range (mm) Without auto switch With auto switch 63 80 100 Bore size (mm) Stroke range (mm) Without auto switch With auto switch 821 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A