【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   61 / 248

BOOKをみる

10秒後にBOOKのページに移動します


X C1 H1 Q Q oD H1 C1 X L1 R R oD L E M Z W E M K J W1 oZ1 V L1 + Stroke A1 + 2 (Stroke) L + Stroke A + 2 (Stroke) B + Stroke Minimum lead wire bending radius 10 Auto switch H thread effective depth C 4 x oN through 8 x oO counterbore Width across flat B1 Width across flat K 2 x P (Port size) Width across flat B1 2 x MM O1 thread 2 x P1 (Piping tube O.D.) 63 80 100 O1 M10 x 1.5 M12 x 1.75 M12 x 1.75 R 18 22 22 63 80 100 (mm) 11 13 16 M18 x 1.5 M22 x 1.5 M26 x 1.5 H1 MM 33.5 43.5 43.5 L1 26 32.5 32.5 C1 27 32 41 B1 28.5 35.5 35.5 X A1 A1 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 109 119 138 148 147.5 157.5 (mm) A B A B 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 58 68 71 81 84.5 94.5 42 52 51 61 60.5 70.5 68 81 94.5 52 61 70.5 119 148 157.5 63 80 100 20 25 30 77 98 117 M10 x 1.5 M16 x 2.0 M20 x 2.5 7 6 6.5 17 22 27 8 10 12 60 77 94 (mm) C D E H J K L M 9 11 11 N Standard Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 Note 2) The external dimensions with rubber bumper are same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to page 804. For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. O 1/4 3/8 3/8 P 15.5 18 22 Q 84 104 123.5 W 15 21 27 19 25 25 Z (mm) o63 to o100/With Auto Switch Both ends tapped: CQ2WA/CDQ2WA Dimensions (In the case of without auto switches, the A and B dimensions will be only changed. Refer to the dimension table.) Standard (Through-hole): CQ2WB/CDQ2WB Rod end male thread Built-in One-touch fittings Bore size (mm) Both Ends Tapped (mm) Note 1) The positions of left and right width across flats are not constant. Bore size (mm) Rod End Male Thread Bore size (mm) Stroke range (mm) Without auto switch With auto switch 63 Bore size (mm) Z1 16 P1 8 V 56.5 W1 95 . The dimension of the o32-5 mm stroke with built-in One-touch fittings is the same as that of the 10 mm stroke cylinder tube. Built-in One-touch Fittings (mm) Series CQ2W 820