【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   60 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M FV FX FZ L3 FT L1 L4 + Stroke A1 + 2 (Stroke) B + Stroke L2 + Stroke A + 2 (Stroke) 4 x oFD Rod End Male Thread (mm) 32 40 50 Bore size Without auto switch With auto switch (mm) Stroke range (mm) 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 97.5 107.5 107 117 117.5 127.5 107.5 117 127.5 38.5 38.5 43.5 A1 A1 L3 28.5 28.5 33.5 L4 7 7 8 (mm) 32 40 50 5.5 5.5 6.6 8 8 9 48 54 67 56 62 76 65 72 89 17 17 18 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 54.5 64.5 64 74 66.5 76.5 30.5 40.5 40 50 40.5 50.5 64.5 74 76.5 40.5 50 50.5 A B A B FD FT FV FX FZ L1 L2 34 40 50 M Flange: CQ2WF/CDQ2WF Note) The positions of left and right width across flats are not constant. Flange Bore size (mm) Stroke range (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated Series CQ2W Compact Cylinder: Standard Double Acting, Double Rod Rod end male thread 819-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A