【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   58 / 248

BOOKをみる

10秒後にBOOKのページに移動します


X Y Y X LT L LG LZ LX LY LH L1 Special cap bolt 4 x oLD LS + Stroke B + Stroke A + 2 (Stroke) L + Stroke L1 + Stroke A1 + 2 (Stroke) 32 40 50 6.6 6.6 9 4 4 5 30 33 39 3.2 3.2 3.2 57 64 79 57 64 78 71 78 95 11.2 11.2 14.7 5.8 7 8 L LD LG LH LT LX LY LZ X Y 17 17 18 32 40 50 (mm) A B LS A B LS 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 64.5 74.5 74 84 76.5 86.5 30.5 40.5 40 50 40.5 50.5 14.5 24.5 24 34 17.5 27.5 74.5 84 86.5 40.5 50 50.5 24.5 34 27.5 (mm) 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 107.5 117.5 117 127 127.5 137.5 117.5 127 137.5 38.5 38.5 43.5 A1 A1 L1 Foot: CQ2WL/CDQ2WL Note) The positions of left and right width across flats are not constant. Rod End Male Thread 32 40 50 Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) Foot Foot bracket material: Carbon steel Surface treatment: Nickel plated Bore size (mm) Stroke range (mm) Without auto switch With auto switch Note) The positions of left and right width across flats are not constant. Series CQ2W Compact Cylinder: Standard Double Acting, Double Rod Rod end male thread Rod end male thread Compact foot: CQ2WLC/CDQ2WLC 5 to 50 75,100 5 to 50 75,100 10 to 50 75,100 107.5 117.5 117 127 127.5 137.5 117.5 127 137.5 38.5 38.5 43.5 A1 A1 L1 A1 + 2 (Stroke) L1 L1 + Stroke A + 2 (Stroke) LS + Stroke Y X X Y LT L B + Stroke L + Stroke LZ LX 4×oLD LY LH 6.6 6.6 9 30 33 39 3.2 3.2 3.2 34 40 50 57 64 78 45 52 64 13.7 13.7 16.7 5.8 7 8 L LD LH LT LX LY LZ X Y 17 17 18 Compact Foot Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated 32 40 50 (mm) A B LS A B LS 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 67 77 77.7 87.7 83.2 93.2 30.5 40.5 40 50 40.5 50.5 57.9 67.9 67.4 77.4 73.9 83.9 77 87.7 93.2 40.5 50 50.5 67.9 77.4 83.9 Rod End Male Thread (mm) Bore size (mm) Stroke range (mm) Without auto switch With auto switch 32 40 50 Bore size (mm) Stroke range (mm) Without auto switch With auto switch Special cap bolt 819 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A