【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   57 / 248

BOOKをみる

10秒後にBOOKのページに移動します


W1 V oZ1 Q Q oD oD L Z M E J W E M K X C1 H1 H1 R R C1 X L1 L + Stroke A + 2 (Stroke) B + Stroke L1 + Stroke A1 + 2 (Stroke) Minimum lead wire bending radius 10 Auto switch Width across flat K 2 x P (Port size) 4 x oN through 8 x oO counterbore H thread effective depth C Width across flat B1 Width across flat B1 O1 thread 2 x MM 2 x P1 (Piping tube O.D.) R 10 10 14 32 40 50 O1 M6 x 1.0 M6 x 1.0 M8 x 1.25 32 40 50 C1 20.5 20.5 26 H1 8 8 11 B1 22 22 27 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 X 23.5 23.5 28.5 L1 28.5 28.5 33.5 (mm) 32 40 50 Z1 13 13 16 P1 6 6 8 V 38 42 50 W1 60.5 68 82 V 36.5 40.5 50 W1 59 66.5 82 32 40 50 (mm) (mm) 5 10 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 87.5 97.5 97 107 107.5 117.5 97.5 107 117.5 A1 A1 5 10 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 44.5 54.5 54 64 56.5 66.5 A 30.5 40.5 40 50 40.5 50.5 B P 32 40 50 C 13 13 15 D 16 16 20 E 45 52 64 H M8 x 1.25 M8 x 1.25 M10 x 1.5 J 4.5 5 7 K 14 14 17 L 7 7 8 M 34 40 50 N 5.5 5.5 6.6 Q 10 12.5 14 W 49.5 57 71 Z 14 15 19 M5 1/8 1/8 1/4 A 54.5 64 66.5 B 40.5 50 50.5 P 1/8 1/8 1/4 o32 to o50/With Auto Switch Standard (Through-hole): CQ2WB/CDQ2WB Dimensions (In the case of without auto switches, the A, B and P dimensions will be only changed. Refer to the dimension table.) Rod end male thread Both ends tapped: CQ2WA/CDQ2WA Bore size (mm) Note 1) The positions of left and right width across flats are not constant. Both Ends Tapped (mm) Built-in One-touch fittings: o32 to o50 Bore size (mm) Rod End Male Thread 32 40 50 Bore size (mm) Stroke range (mm) Without auto switch With auto switch Built-in One-touch Fittings Bore size (mm) Without auto switch With auto switch Bore size (mm) Stroke range (mm) Bore size (mm) Without auto switch With auto switch O 9 depth 7 9 depth 7 11 depth 8 Note 2) The external dimensions with rubber bumper are same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to page 804. Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. Series CQ2W 818