【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   54 / 248

BOOKをみる

10秒後にBOOKのページに移動します


LX LZ LY LH X Y Y X LT LG L L1 4 x oLD Special cap bolt B + Stroke LS + Stroke L + Stroke A + 2 (Stroke) A1 + 2 (Stroke) L1 + Stroke 12 16 20 25 5 to 30 5 to 30 5 to 50 5 to 50 A 59.4 63 67 69 B 32.4 36 38 39 L 13.5 13.5 14.5 15 LD 4.5 4.5 6.6 6.6 LG 2.8 2.8 4 4 LH 17 19 24 26 LS 20.4 24 26 24 LT 2 2 3.2 3.2 LX 34 38 48 52 LY 29.5 33.5 42 46 LZ 44 48 62 66 X 8 8 9.2 10.7 Y 4.5 5 5.8 5.8 12 16 20 25 A1 80.4 87 95 104 L1 24 25.5 28.5 32.5 (mm) Foot: CDQ2WL Bore size (mm) Note) The positions of left and right width across flats are not constant. Rod End Male Thread (mm) Foot Bore size (mm) Stroke range (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Note) The positions of left and right width across flats are not constant. Rod end male thread Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. Series CQ2W Compact Cylinder: Standard Double Acting, Double Rod Compact foot: CDQ2WLC Compact Foot 12 16 20 25 A 59.7 63.8 71.5 73 B 32.4 36 38 39 L 13.5 13.5 14.5 15 LD 4.5 4.5 6.6 6.6 LH 17 19 24 26 LS 51 54.6 64.4 65.4 LT 2 2 3.2 3.2 LX 15.5 20 25.5 28 LY 29.5 33.5 42 46 LZ 25 29 36 40 X 9.3 9.3 13.2 13.2 Y 4.5 5 5.8 5.8 12 16 20 25 A1 80.4 87 95 104 L1 24 25.5 28.5 32.5 (mm) Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated LY LH LZ LX 4 x oLD A + 2 (Stroke) LS + Stroke X X L B + Stroke L + Stroke A1 + 2 (Stroke) L1 L1 + Stroke Y Y LT Bore size (mm) Rod End Male Thread (mm) Special cap bolt 5 to 30 5 to 30 5 to 50 5 to 50 Bore size (mm) Stroke range (mm) 817 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A