【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 52 / 248 10秒後にBOOKのページに移動します |
|
FV FX FZ L3 FT L1 2 x oFD A1 + 2 (Stroke) L4 + Stroke B + Stroke L2 + Stroke A + 2 (Stroke) 12 16 20 25 A1 63.2 67 73 84 L3 24 25.5 28.5 32.5 L4 14 15.5 18.5 22.5 (mm) 12 16 20 25 A 42.2 43 45 49 B 25.2 26 26 29 FD 4.5 4.5 6.6 6.6 FT 5.5 5.5 8 8 FV 25 30 39 42 FX 45 45 48 52 FZ 55 55 60 64 L1 13.5 13.5 14.5 15 L2 3.5 3.5 4.5 5 Flange: CQ2WF Rod end male thread Bore size (mm) Note) The positions of left and right width across flats are not constant. Rod End Male Thread (mm) . For details about the rod end nut and accessory brackets, refer to page 804. Flange Bore size (mm) Stroke range (mm) 5 to 30 5 to 30 5 to 50 5 to 50 Flange bracket material: Carbon steel Surface treatment: Nickel plated Series CQ2W Compact Cylinder: Standard Double Acting, Double Rod 815-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A |