【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   50 / 248

BOOKをみる

10秒後にBOOKのページに移動します


LH LY LZ LX L LG LT X Y Y X L1 4 x oLD A + 2 (Stroke) L + Stroke LS + Stroke Special cap bolt B + Stroke L1 + Stroke A1 + 2 (Stroke) 12 16 20 25 A1 73.2 77 83 94 L1 24 25.5 28.5 32.5 (mm) 12 16 20 25 A 52.2 53 55 59 B 25.2 26 26 29 L 13.5 13.5 14.5 15 LD 4.5 4.5 6.6 6.6 LG 2.8 2.8 4 4 LH 17 19 24 26 LS 13.2 14 14 14 LT 2 2 3.2 3.2 LX 34 38 48 52 LY 29.5 33.5 42 46 LZ 44 48 62 66 X 8 8 9.2 10.7 Y 4.5 5 5.8 5.8 Foot: CQ2WL Rod end male thread Rod end male thread Bore size (mm) Note) The positions of left and right width across flats are not constant. Rod End Male Thread (mm) Rod End Male Thread (mm) Foot Bore size (mm) Stroke range (mm) 5 to 30 5 to 30 5 to 50 5 to 50 Foot bracket material: Carbon steel Surface treatment: Nickel plated . For details about the rod end nut and accessory brackets, refer to page 804. Series CQ2W Compact Cylinder: Standard Double Acting, Double Rod Compact foot: CQ2WLC 12 16 20 25 A1 73.2 77 83 94 L1 24 25.5 28.5 32.5 Compact Foot (mm) Bore size (mm) 12 16 20 25 Stroke range (mm) 5 to 30 5 to 30 5 to 50 5 to 50 A 52.5 53.8 59.5 63 B 25.2 26 26 29 L 13.5 13.5 14.5 15 LD 4.5 4.5 6.6 6.6 LH 17 19 24 26 LS 43.8 44.6 52.4 55.4 LT 2 2 3.2 3.2 LX 15.5 20 25.5 28 LY 29.5 33.5 42 46 LZ 25 29 36 40 X 9.3 9.3 13.2 13.2 Y 4.5 5 5.8 5.8 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated A1 + 2 (Stroke) L1 L1 + Stroke A + 2 (Stroke) LS + Stroke Y X Y LT L B + Stroke L + Stroke LY LH LZ LX 4 x oLD X Note) The positions of left and right width across flats are not constant. Special cap bolt Bore size (mm) 815 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A