【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   47 / 248

BOOKをみる

10秒後にBOOKのページに移動します


e o y !1 u q i !0 w t !2 r 12 16 20 25 32 40 50 63 80 100 5 10 15 20 25 30 35 40 45 50 75 100 50 77 120 170 238 353 . . . . 58 87 136 185 260 383 609 798 1393 2334 65 96 151 201 283 412 645 840 1469 2443 73 106 166 216 306 442 681 882 1546 2551 80 115 182 232 329 471 716 924 1622 2660 87 125 197 247 352 500 752 966 1699 2769 . . 212 263 375 530 788 1008 1775 2877 . . 228 279 398 559 823 1051 1851 2986 . . 243 294 421 589 859 1093 1928 3094 . . 258 310 444 618 895 1135 2004 3203 . . . . 558 765 1073 1346 2387 3746 . . . . 673 912 1252 1556 2769 4289 12 16 20 25 32 40 50 63 80 100 1 3 2 0 . 52 32 54 1 6 4 0 . 65 40 67 3 12 8 .2 . 153 97 131 3 24 16 .2 . 177 116 153 6 52 34 .3 12 158 99 180 6 54 34 .7 12 170 114 214 6 106 64 .12 21 267 177 373 19 106 64 .19 21 342 241 559 45 240 98 .34 . 722 501 1056 45 350 232 .54 . 1107 770 1365 20 25 32 40 50 63 80 100 CQ2WBH20-PS CQ2WBH25-PS CQ2WBH32-PS CQ2WBH40-PS CQ2WBH50-PS CQ2WBH63-PS CQ2WBH80-PS CQ2WBH100-PS 12 16 20 25 32 40 50 63 80 100 CQ2WB12-PS CQ2WB16-PS CQ2WB20-PS CQ2WB25-PS CQ2WB32-PS CQ2WB40-PS CQ2WB50-PS CQ2WB63-PS CQ2WB80-PS CQ2WB100-PS Refer to the below pages for further information on auto switches. Auto switch proper mounting position and its mounting height Minimum stroke for auto switch mounting Operating range Auto switch mounting brackets/Part no. P.954 to 960 Bore size (mm) Weight (g) Cylinder stroke (mm) Weight Additional Weight (g) Bore size (mm) Both ends tapped With rubber bumper Built-in One-touch fittings Foot (Including mounting bolts) Compact foot (Including mounting bolts) Flange (Including mounting bolts) Rod end male thread Male thread Nut Add each weight of auto switches when auto switches are mounted. Construction Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 . . . Cylinder tube Piston Piston rod A Piston rod B Collar Retaining ring Bushing Magnet Rod seal Piston seal Tube gasket Piston gasket Description Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Stainless steel Carbon steel Aluminum alloy Aluminum alloy casted Carbon tool steel Bearing alloy . NBR NBR NBR NBR Note Hard anodized Chromated o12 to o25 o32 to o100, Hard chrome plated o12 to o25 o32 to o100, Hard chrome plated o12 to o40, Anodized o50 to o100, Chromated, Painted Phosphate coated For o50 or more only . Replacement Parts/Seal Kit (Air-hydro type) Bore size (mm) Kit no. Contents . Seal kit includes o, !0, !1. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. . Grease pack part no.: GR-S-010 (10 g) Replacement Parts/Seal Kit (Pneumatic type) Bore size (mm) Kit no. Contents . Seal kit includes o, !0, !1. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. . Grease pack part no.: GR-S-010 (10 g) Calculation: (Example) CDQ2WF32-20DCMZ . Basic weight: CDQ2WB32-20DZ . Additional weight: Both ends tapped Rod end male thread With rubber bumper Rod flange 306 g 6 g 86 g .3 g 180 g 575 g Kits include items o, !0, !1 from the table. Kits include items o, !0, !1 from the table. Standard: Double Acting, Double Rod Series CDQ2W With Auto Switch A 812