【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   45 / 248

BOOKをみる

10秒後にBOOKのページに移動します


12 16 20 25 32 40 50 63 80 100 Bore size (mm) 0.3 25 45 71 113 181 317 495 841 1360 2140 0.5 42 75 118 189 302 528 825 1400 2270 3570 0.7 59 106 165 264 422 739 1150 1960 3170 5000 Operating pressure (MPa) (N) 12 16 20 25 32 40 50 63 80 100 2 3 2 0 . 57 41 57 2 6 4 0 . 71 51 69 6 12 8 .2 . 170 121 139 6 24 16 .2 . 195 140 161 6 52 34 .3 12 158 99 180 6 54 34 .7 12 170 114 214 6 106 64 .12 21 267 177 373 19 106 64 .20 21 342 241 559 45 240 98 .34 . 722 501 1056 45 350 232 .57 . 1107 770 1365 12 16 20 25 32 40 50 63 80 100 5 10 15 20 25 30 35 40 45 50 75 100 42 59 89 119 185 279 . . . . 49 68 104 136 212 308 497 646 1149 1960 56 77 119 153 235 337 538 682 1225 2068 63 86 134 170 257 367 580 718 1302 2177 70 95 149 187 280 396 622 754 1378 2286 77 104 164 204 303 426 664 790 1455 2394 . . 179 221 326 455 705 826 1531 2503 . . 194 238 349 484 747 862 1608 2612 . . 209 255 372 514 789 899 1684 2720 . . 224 272 395 543 830 935 1760 2829 . . . . 555 749 1122 1187 2296 3589 . . . . 670 896 1331 1368 2678 4132 Cylinder model C 8.3 7.5 6 8 D 35 40 45 50 55 60 35 40 45 50 55 60 30 35 40 45 50 55 60 65 70 75 35 40 45 50 55 60 65 70 75 80 CQ-M3 x 35L x 40L x 45L x 50L x 55L x 60L CQ-M3 x 35L x 40L x 45L x 50L x 55L x 60L CQ-M5 x 30L x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L CQ-M5 x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L Mounting bolt part no. CQ2WB12-5D -10D -15D -20D -25D -30D CQ2WB16-5D -10D -15D -20D -25D -30D CQ2WB20-5D -10D -15D -20D -25D -30D -35D -40D -45D -50D CQ2WB25-5D -10D -15D -20D -25D -30D -35D -40D -45D -50D Cylinder model C 13.5 12.5 13 D 55 60 65 70 75 80 85 90 95 130 155 60 65 70 75 80 85 90 95 100 135 160 70 75 80 85 90 95 100 105 110 145 170 CQ-M8 x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 130L x 155L CQ-M10 x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 100L x 135L x 160L CQ-M10 x 70L x 75L x 80L x 85L x 90L x 95L x 100L x 105L x 110L x 145L x 170L Mounting bolt part no. CQ2WB63-10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CQ2WB80-10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CQ2WB100-10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ Cylinder model C 6.5 7 12.5 D 35 40 45 50 55 60 65 70 75 80 115 140 45 50 55 60 65 70 75 80 85 90 125 150 55 60 65 70 75 80 85 90 95 130 155 CQ-M5 x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 115L x 140L CQ-M5 x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 125L x 150L CQ-M6 x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 130L x 155L Mounting bolt part no. CQ2WB32-5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CQ2WB40-5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CQ2WB50-10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ Theoretical Output Weight Bore size (mm) Weight (g) Cylinder stroke (mm) Additional Weight (g) Bore size (mm) Both ends tapped With rubber bumper Built-in One-touch fittings Foot (Including mounting bolts) Compact foot (Including mounting bolts) Flange (Including mounting bolts) Male thread Nut Rod end male thread Calculation: (Example) CQ2WF32-20DCMZ . Basic weight: CQ2WB32-20DZ . Additional weight: Both ends tapped Rod end male thread With rubber bumper Flange 257 g 6 g 86 g .3 g 180 g 526 g Mounting Bolt for CQ2WB/Without Auto Switch Mounting method: Mounting bolt for through-hole mounting of the CQ2WB is available as an option. Refer to the following for ordering procedures. Order the actual number of bolts that will be used. Example) CQ-M3 x 35L 4 pcs. Material: Chromium molybdenum steel Surface treatment: Zinc chromated Mounting bolt Series CQ2W A 810