【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   43 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Symbol Without cushion Rubber bumper -XAュ -XB6 -XB7 -XB9 -XB10 -XB13 -XC2(A) -XC4 -XC6 -XC35 -XC36 -XC85 Symbol Specifications Made to Order (For details, refer to pages 1675 to 1818.) -X144 -X235 -X271 -X293 -X633 Symbol Specifications 10, 15, 20, 25, 30 35, 40, 45, 50, 75, 100 (mm) Bore size 12, 16 50, 63 80, 100 20, 25 Standard stroke 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30 35, 40, 45, 50 32, 40 5, 10, 15, 20, 25, 30 35, 40, 45, 50, 75, 100 (mm) Bore size Standard stroke 10, 15, 20, 25, 30 35, 40, 45, 50, 75, 100 50, 63 80, 100 20, 25 32, 40 5, 10, 15, 20, 25, 30 35, 40, 45, 50 5, 10, 15, 20, 25, 30 35, 40, 45, 50, 75, 100 12 16 20 25 32 40 50 63 80 100 Note) Stroke length tolerance does not include the amount of bumper change. 0.022 0.043 0.038 0.075 0.055 0.11 0.09 0.18 0.15 0.29 0.26 0.52 Double acting, Double rod Air 1.5 MPa 1.0 MPa Not required (Non-lube) 50 to 500 mm/s 0.46 0.91 0.77 1.54 1.36 2.71 2.27 4.54 Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Cushion Stroke length tolerance Air-hydro type Bore size (mm) 20 25 32 40 50 63 80 100 Note) Refer to page 7 for Actuator Precautions (5). Double acting, Double rod Turbine oil Note) 1.5 MPa 1.0 MPa 5 to 60°C 5 to 50 mm/s None 0.18 MPa 0.1 MPa Change of rod end shape Heat resistant cylinder (.10 to 150°C) w/o auto switch only Heat resistant cylinder (.40 to 70°C) w/o auto switch only Piston rod/Retaining ring/Rod end nut material: Stainless steel Low-speed cylinder (10 to 50 mm/s) Intermediate stroke (Exclusive body type) Low-speed cylinder (5 to 50 mm/s) Rod end length, 10 mm increased (For foot and flange bracket) With heavy-duty scraper, o40 to o100 only With coil scraper, o32 to o100 only With boss on rod end Grease for food processing equipment Specifications Pneumatic type Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Stroke length tolerance Lubrication Piston speed Standard With rubber bumper Bore size (mm) Allowable kinetic energy (J) +1.0 mm 0 Note) 0.07 MPa 0.05 MPa Without auto switch: .10 to 70°C (No freezing) With auto switch: .10 to 60°C (No freezing) +1.0 mm 0 Pneumatic type (Non-lube) Air-hydro type Standard Strokes Manufacture of Intermediate Strokes Refer to “How to Order” for the standard model number. (P. 807) Strokes in 5 mm intervals are available by installing a spacer in the standard stroke cylinder. Part no.: CQ2WB50-65DZ CQ2WB50-75DZ with 10 mm width spacer inside The B dimension is 125.5 mm. Suffix “-X633” (P. 807) to the end of standard model number. (P. 971) Strokes in 1 mm intervals are available by installing a spacer in the standard stroke cylinder. Part no.: CQ2WB50-72DZ-X633 CQ2WB50-75DZ with 3 mm width spacer inside The B dimension is 125.5 mm. A spacer is installed in the standard stroke body. (1 mm intervals) A spacer is installed in the standard stroke body. (5 mm intervals) Stroke range . 55 to 95 Bore size . 32 to 100 Stroke range 6 to 29 6 to 49 6 to 99 11 to 99 Bore size 12, 16 20, 25 32, 40 50 to 100 Suffix “-XB10” to the end of standard model number. (P. 807) Strokes in 1 mm intervals are available by using an exclusive body with the specified stroke. Part no.: CQ2WB50-65DZ-XB10 Makes 65 mm stroke tube. The B dimension is 115.5 mm. Exclusive body (-XB10) Stroke range 6 to 29 6 to 49 6 to 99 11 to 99 Bore size 12, 16 20, 25 32, 40 50 to 100 Type Part no. Description Stroke range Example . Except air-hydro type . In the case of spacer type, intermediate strokes with bumper for o40 to o100, “-X633” is not available. . In the case of exclusive body type with o32 to o100 (-XB10) with the stroke length exceeding 50 mm, reference values of the longitudinal dimension will be changed. Calculate length dimensions by deducting from those of 75 or 100 mm stroke models. Series CQ2W Special port location, with auto switch o12 to o25 only Special rod end for double rod cylinder Fluororubber seals Full length dimension is the same as Series CQ1W. Intermediate stroke of double rod cylinder Made to Order: Individual Specifications (For details, refer to pages 964 to 973.) . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Refer to pages 954 to 960 for the specificationsof cylinders with autoswitches. When operating an actuator with a small diameter and a short stroke at a high frequency, the dew condensation (water droplet) may occur inside the piping depending on the conditions. Simply connecting the moisture control tube to the actuator will prevent dew condensation from occurring. For details, refer to Series IDK in the WEB catalog. Moisture Control Tube Series IDK A 808