【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   42 / 248

BOOKをみる

10秒後にBOOKのページに移動します


30 30 32 32 CQ2W B CDQ2W B M9BW Body option Nil C M Standard (Rod end female thread) With rubber bumper Note 4) Rod end male thread . Combination of body options (“CM”) is available. Note 4) Air-hydro type with rubber bumper is not available. Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Through-hole (Standard) Both ends tapped Foot B A L Compact foot Flange LC F Mounting D D CQ2W B 20 30D Bore size 12 16 20 25 32 12 mm 16 mm 20 mm 25 mm 32 mm 40 50 63 80 100 40 mm 50 mm 63 mm 80 mm 100 mm Port thread type Z Z Auto switch mounting groove M .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. 24 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . . M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW 24 V . . 100 V 100 V or less 5 V 12 V 5 V,12 V A96V A93V.2 A90V A96 A93 A90 Cylinder stroke (mm) Refer to page 808 for standard strokes. Built-in One-touch fittings Note 2 ) M thread Rc NPT G o12 to o25 o32 to o100 Nil TN TF F Compact Cylinder: Standard Double Acting, Double Rod Series CQ2W o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 How to Order With auto switch Without auto switch o12 to o25 Without auto switch o32 to o100 With auto switch (Built-in magnet) . Mounting brackets are shipped together (but not assembled). . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQ2” on pages 810 and 813. Type Nil H Pneumatic Air-hydro Note 1) Note 1) Bore sizes available for airhydro type are o20 to o100. Note 2) Bore sizes available with One-touch fittings are o32 to o63. Besides, it is not possible to use for air-hydro type. Note 3) “TF” is not available for the air-hydro type. . For cylinders without auto switch, M threads are compatible only for o32-5 mm stroke. Auto switch Nil Without auto switch . Refer to the below table for applicable auto switches. Z o12 to o25 o32 to o100 2 surfaces 4 surfaces Made to Order Refer to page 808 for details. Action D Double acting Type Special function Electrical entry Wiring (Output) Load voltage Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model DC AC Perpendicular In-line Indicator light Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant (2-color indication) Reed auto switch Solid state auto switch Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) Grommet No Yes 3-wire (NPN equivalent) 2-wire IC circuit . IC circuit . IC circuit . Relay, PLC . Relay, PLC IC circuit . IC circuit . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . The D-P3DW type is available from o32 to o100 only. . There are other applicable auto switches other than the listed above. For details, refer to page 960. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627 Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2WL32-25DZ 807 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z B